... for multiple symbols at varying distances and locations. QX Platform: Quick Connect system and X-Mode technology combine to provide simple connectivity, networking, and high performance deco...
...cessor with 128GB SSD, optimized to process high resolution, high frame rate images, with ACE 4.X • System configuration by PC, include Sysmac Studio • Appear feature about Robot Vision Manag...
...of material surfaces. *2. DataMatrix: 0.1016 mm at minimum resolution Consistent reading of DPM X-mode decode algorithms Reliable reading despite inconsistent print quality The V450-H Series ...
...st update: January 5, 2023 More compact (29 mm square) than previous model (35 mm square) 30 mm x 40 mm casing that can accommodate large image sensors of 1 inch or more Supports GigE Vision ...
...pling data (max. 16 consecutive words) of basic real-time trending data. And you can plot using x/y coordinates, in which case sampling can be done via single or multiple points and with hist...
...unications (allowed bandwidth per unit: 40,000 pps, baud rate: 1 Gbps) • Connectable to NX5 via X bus for high-speed, high-capacity data transfer • Expandable to eight EtherNet/IP networks (f...
...e/Self-diagnosis Output), AC 2-Wire and AC/DC 2-Wire E2E-series DC 2-Wire and 3-Wire Models (2E-X[]D[], E2E-X[]E[], E2E-X[]F[]) have been integrated into the E2E NEXT Series...
...atures Lineup Specifications Dimensions Catalog last update: January 6, 2016 • Compact size: 48 x 24 x 82 (W x H x D). • Multi-input compatible: DC voltage/current,...