...tact forms available for output (SPST-NO only for input). • Ultra-slim housing measuring 29 (W) x 10 (D) x 32 (H) mm. • All Output Relays provide a long endurance (1,000,000 operatio...
... the format name. A B C D E F G H I J K L M N O P Q R S T U V W X Y Z 0 1 2 3 4 5 6 7 8 9 Those with the initials K for Energy Conservation Support / Environment Measure Equipment is a produc...
... the format name. A B C D E F G H I J K L M N O P Q R S T U V W X Y Z 0 1 2 3 4 5 6 7 8 9 Those with the initials Z for Energy Conservation Support / Environment Measure Equipment is a produc...
... the format name. A B C D E F G H I J K L M N O P Q R S T U V W X Y Z 0 1 2 3 4 5 6 7 8 9 Those with the initials G for Relays is a product of less than 31. G2R-[]-S (S) G2RV-ST G32A-B G32A-C...
... the format name. A B C D E F G H I J K L M N O P Q R S T U V W X Y Z 0 1 2 3 4 5 6 7 8 9 Those with the initials J for Relays is a product of less than 4. J7KC Series J7KCA Series J7MC Serie...
... the format name. A B C D E F G H I J K L M N O P Q R S T U V W X Y Z 0 1 2 3 4 5 6 7 8 9 Those with the initials L for Relays is a product of less than 1. LY Top of Page General Purpose Rela...
... the format name. A B C D E F G H I J K L M N O P Q R S T U V W X Y Z 0 1 2 3 4 5 6 7 8 9 Those with the initials M for Relays is a product of less than 5. MK-S MM MMK MY MY-GS Top of Page Ge...
...osed on the input signal. The number of samples to average can be set by the user. For the K3HB-X/V/S/H/R, settings of 2, 4, 8, 16, …, 512, and 1,024 are available. The appropriate product ca...
...osed on the input signal. The number of samples to average can be set by the user. For the K3HB-X/V/S/H/R, settings of 2, 4, 8, 16, …, 512, and 1,024 are available. The appropriate product ca...
...Mechanisms PDF Download(129KB) H3CR-A Multiple Operating Modes and Multiple Time Ranges. DIN 48 x 48-mm Multifunctional Timer. H5CX DIN 48 × 48-mm Multifunction Digital Timer/2-stage Di...