...isfy Both Productivity and Quality. Digital Temperature Controller (22.5 mm Wide, and DIN Track-mounting Type) E5DC / E5DC-B The E5DC Mounts to DIN Track and Is Ideal for Connections to HMIs ...
... Controller. • Incorporates proportional control and reset adjustment function. • Consecutive mounting possible using mounting adapter. • Incorporates a plug-in socket, thus allow...
...liquids with low specific resistance, such as wastewater. • The BF-[](R) is used when a strong mounting is required. • The BS-1 is used when high-temperature, high-pressure resistant is req...
...ctober 2018. Expanding the range of parts inspection Accurate and extensive inspection of parts mounting points on different automobile models is enabled without moving cameras. Raising produ...
...ace and reduces the size of control panel. * 1. Height: 124 mm, but S8V-CP0824 excluded Reduced mounting space by using new DC distribution methods Examples of S8VK-WA 2000 W Types: Space-sa...
...unted on a PC Board with the sealing tape affixed. • Twenty-four-pin IC socket can be used for mounting the Timer. • Mountable on a 1-inch pitch rack. (H 19.5 × W 36.9 × D 17.75 mm) last up...
... saves you time and reduces costs thanks to the minimal wiring requirements and easy one-handed mounting provided by the enhanced DIN-rail mounting clip. The most compact class on th...
...ed capacitive technology • False touch detection • Glove operation*1 • Easy built-in supportive mounting • Unique customized logo *1. When using gloves, ensure to use gloves that are function...
...ution for Panels Realize compact & highly reliable control panels Unified size and side-by-side mounting help delivering more compact control panels with additional functionality.OMRON Push-I...