Page top

NYM

Industrial PC Platform NY-series Industrial Monitor

NYM

Very stylish, very industrial

Software downloads

You can download software for the NY Series Industrial PC Platform.

Industrial PC

Powerful. Tough. Future proof.

Powerful, reliable, scalable - and tough as they come

Our NY Industrial PC has been designed from first principles to be powerful, reliable and scalable, making it ideally suited to visualization, data handling, measuring and controlling. We’ve simplified the design and build to eliminate faults caused by complexity and, with other unique design features, to maximize uptime and reduce costs. The future will be IT driven: Omron’s IPC platform will make you part of it.

Performance

• Based on Intel® Atom® to Intel® Xeon® processors
• Up to 32 GB ECC(DDR4 SDRAM) supported
• Intel® Iris™ Pro Graphics or Intel® HD Graphics
• Unique heatsink effectiveness
• RoHS Directive (2002/95/EC), EU Directives, KC Registration, RCM, cULus, EAC

NYM Features 3

A few details…

• 12.1, 15.4 & 18.5 Inch industrial display
• Multi-touch, using the latest projected capacitive technology
• False touch detection
• Glove operation*1
• Easy built-in supportive mounting
• Unique customized logo

NYM Features 4

*1. When using gloves, ensure to use gloves that are functional with this touchscreen.
*2. Industrial Monitor won the iF Design Award 2016. The iF Product design Award, presented by Hannover-based
      International Forum Design GmbH, is one of the world’s most prestigious design awards.
*3. An optional CFast Card slot is located at the rear side of the base layer.

Sysmac is a trademark or registered trademark of OMRON Corporation in Japan and other countries for OMRON factory automation products.
Microsoft and Windows are either registered trademarks or trademarks of Microsoft Corporation in the United States and/ or other countries.
EtherCAT® is a registered trademark of Beckhoff Automation GmbH for their patented technology.
EtherNet/IPTM, DeviceNetTM are trademarks of the ODVA.
Windows is a registered trademark of Microsoft Corporation in the United States and other countries.
The SD and SDHC logos are trademarks of SD-3C, LLC.
CFAST is a registered trademark of CompactFlash Association.
Intel, Atom, Celeron, Core, and Xeon are trademarks or registered trademarks of Intel Corporation or its subsidiaries in the United States and other countries.
Other company names and product names in this document are the trademarks or registered trademarks of their respective companies.
The product photographs and figures that are used in this document may vary somewhat from the actual products.