...tions / 1 minute Mechanical: 30 operations / 1 minute Insulation resistance 100 MΩ min. (at 500 VDC) Dielectric strength Between each terminal of the same polarities: 2500 VAC 50/60 Hz 1 min ...
...ackground: 120 mm min.: 15 to 50 mm Light source Red LED (660 nm) Power supply voltage 12 to 24 VDC±10% ripple (p-p) 10% max. Current consumption 25 mA max. Control output NPN open collector ...
...sition of NC contact closing Left side Load For General load Minimum applicable load 10 mA at 5 VDC Contact rating Contact form DPST-NC+SPST-NO Rated through current 10 A Ratings (AC) Resisti...
...sition of NC contact closing Left side Load For General load Minimum applicable load 10 mA at 5 VDC Contact rating Contact form DPST-NO+SPST-NC Rated through current 10 A Ratings (AC) Resisti...
...ition of NC contact closing Right side Load For General load Minimum applicable load 10 mA at 5 VDC Contact rating Contact form DPST-NC+SPST-NO Rated through current 10 A Ratings (AC) Resisti...
...sition of NC contact closing Left side Load For General load Minimum applicable load 10 mA at 5 VDC Contact rating Contact form SPST-NO/SPST-NC Rated through current 10 A Ratings (AC) Resisti...
...sition of NC contact closing Left side Load For General load Minimum applicable load 10 mA at 5 VDC Contact rating Contact form DPST-NC+SPST-NO Rated through current 10 A Ratings (AC) Resisti...
...sition of NC contact closing Left side Load For General load Minimum applicable load 10 mA at 5 VDC Contact rating Contact form DPST-NO+SPST-NC Rated through current 10 A Ratings (AC) Resisti...
...ition of NC contact closing Right side Load For General load Minimum applicable load 10 mA at 5 VDC Contact rating Contact form DPST-NC+SPST-NO Rated through current 10 A Ratings (AC) Resisti...
...ition of NC contact closing Right side Load For General load Minimum applicable load 10 mA at 5 VDC Contact rating Contact form DPST-NO+SPST-NC Rated through current 10 A Ratings (AC) Resisti...