... voltage ±10% range Insulation resistance Between charged parts and the case: 50 MΩ min. at 500 VDC Dielectric strength Between charged parts and the case: 2,000 VAC 50/60 Hz 1 min Vibration ...
... voltage ±10% range Insulation resistance Between charged parts and the case: 50 MΩ min. at 500 VDC Dielectric strength Between charged parts and the case: 2,000 VAC 50/60 Hz 1 min Vibration ...
...ject Iron 15 x 15 x 1 mm Response frequency 1 kHz (Average value) Power supply voltage 12 to 24 VDC ripple (p-p) 10% max. Operating voltage range 10 to 30 VDC Leakage current 0.8 mA ...
... VAC/10 A at 200 VAC Motor load: 3 A at 125 VAC/3 A at 200 VAC Ratings (DC) Lamp load: 4 A at 8 VDC/4 A at 30 VDC/0.1 A at 125 VDC/0.05 A at 250 VDC Ratings explana...
... VAC/10 A at 200 VAC Motor load: 3 A at 125 VAC/3 A at 200 VAC Ratings (DC) Lamp load: 4 A at 8 VDC/4 A at 30 VDC/0.1 A at 125 VDC/0.05 A at 250 VDC Ratings explana...
...NO): 2.5 A at 125 VAC/1.5 A at 200 VAC/0.75 A at 500 VAC Ratings (DC) Resistive load: 15 A at 8 VDC/15 A at 14 VDC/6 A at 30 VDC/0.5 A at 125 VDC/0.25 A at 250...
...NO): 2.5 A at 125 VAC/1.5 A at 200 VAC/0.75 A at 500 VAC Ratings (DC) Resistive load: 15 A at 8 VDC/15 A at 14 VDC/6 A at 30 VDC/0.5 A at 125 VDC/0.25 A at 250...
...NO): 2.5 A at 125 VAC/1.5 A at 200 VAC/0.75 A at 500 VAC Ratings (DC) Resistive load: 15 A at 8 VDC/15 A at 14 VDC/6 A at 30 VDC/0.5 A at 125 VDC/0.25 A at 250...
...NO): 2.5 A at 125 VAC/1.5 A at 200 VAC/0.75 A at 500 VAC Ratings (DC) Resistive load: 15 A at 8 VDC/15 A at 14 VDC/6 A at 30 VDC/0.5 A at 125 VDC/0.25 A at 250...
...NO): 2.5 A at 125 VAC/1.5 A at 200 VAC/0.75 A at 500 VAC Ratings (DC) Resistive load: 15 A at 8 VDC/15 A at 14 VDC/6 A at 30 VDC/0.5 A at 125 VDC/0.25 A at 250...