...s numerical examples when Fine Positioning is executed at the three points of 0.3, 0.6, and 0.9 mm. ・ Here, the horizontal axis indicates the size of the sensing object, and the vertical axi...
...10B1 2M All Metals and Long-distance Type Proximity Sensor, Shielded, M30, Sensing distance: 10 mm, DC 3-wire, PNP, NO, Pre-wired model, 2 m E2V-X10B1 5M All Metals and Long-distance Type Pro...
...ivalent to that of E3X-HD, E3X-ZV captures seams on fast moving sheets without fail. Given a 10-mm wide electrode, it can theoretically detect seams also on sheets moving at 200 m/s. *1. For ...
... 2 3 4 Next Model Number Description R87F-A1A13HP AC Axial Fans, Plastic blades type, 120 x 120 mm, Frame thickness 25, High speed, Terminal type, 100 VAC R87F-A1A13LP AC Axial Fans, Plastic ...
...cision machining Programmable Multi-Axis Controller CK3E A controller with a width of only 28.6 mm provides complete control Contact your OMRON representative for details. NJ-Series NJ501 CPU...
...cision machining Programmable Multi-Axis Controller CK3E A controller with a width of only 28.6 mm provides complete control Contact your OMRON representative for details. NJ-Series NJ501 CPU...
...gly spent when working with displacement sensors. For inspection/detection of around 10 μm to 1 mm Using displacement sensors is now easier with dramatically less effort Sensing performance d...
...t Model Number Description TL-W1R5MB1 2M Flat Inductive Proximity Sensor, Sensing distance: 1.5 mm, Unshielded, DC 3-wire, PNP, NO, Cable length 2 m TL-W1R5MB1 5M Flat Inductive Proximity Sen...