...tter: 3 to 15 ° Receiver: 3 to 15 ° Light source Red LED (660 nm) Power supply voltage 10 to 30 VDC ripple (p-p) 10% included Current consumption Emitter: 20 mA max. Receiver: 20 mA max. Cont...
...ack mark on transparent sheet) Light source Infrared LED (940 nm) Power supply voltage 12 to 24 VDC±10% ripple (p-p) 10% max. Current consumption 40 mA max. Control output NPN voltage output ...
...ack mark on transparent sheet) Light source Infrared LED (940 nm) Power supply voltage 12 to 24 VDC±10% ripple (p-p) 10% max. Current consumption 40 mA max. Control output NPN voltage output ...
... object Iron 5 x 5 x 1 mm Response frequency 1 kHz (Average value) Power supply voltage 5 to 24 VDC ripple (p-p) 10% max. Operating voltage range 4.75 to 30 VDC Current consumption 1...
...6 to 5 mm Repetition precision ±0.2 mm max. Sensing object Liquid Power supply voltage 12 to 24 VDC ripple (p-p) 10% max. Operating voltage range 10.8 to 30 VDC Current consumption 1...
...3 to 3 mm Repetition precision ±0.2 mm max. Sensing object Liquid Power supply voltage 12 to 24 VDC ripple (p-p) 10% max. Operating voltage range 10.8 to 30 VDC Current consumption 1...
...ject Iron 15 x 15 x 1 mm Response frequency 1 kHz (Average value) Power supply voltage 12 to 24 VDC ripple (p-p) 10% max. Operating voltage range 10 to 30 VDC Leakage current 0.8 mA ...
...rd sensing object Iron 200 x 200 x 1 mm Response time 100 ms max. Power supply voltage 10 to 30 VDC ripple (p-p) 10% max. Operating voltage range 10 to 30 VDC Current consumption 40 ...
...ard sensing object Iron 100 x 100 x 1 mm Response time 15 ms max. Power supply voltage 12 to 24 VDC ripple (p-p) 10% max. Operating voltage range 10 to 30 VDC Current consumption 10 ...
...ard sensing object Iron 100 x 100 x 1 mm Response time 15 ms max. Power supply voltage 12 to 24 VDC ripple (p-p) 10% max. Operating voltage range 10 to 30 VDC Current consumption 10 ...