...DC±10% Rated current 11 mA Contact rating Contact form SPST-NO+SPST-NC Rated through current 10 A Ratings (AC) Resistive load (AC-12): 10 A at 24 VAC/10 A at 120 VAC/6 ...
...DC±10% Rated current 12 mA Contact rating Contact form SPST-NO+SPST-NC Rated through current 10 A Ratings (AC) Resistive load (AC-12): 10 A at 24 VAC/10 A at 120 VAC/6 ...
...DC±10% Rated current 12 mA Contact rating Contact form SPST-NO+SPST-NC Rated through current 10 A Ratings (AC) Resistive load (AC-12): 10 A at 24 VAC/10 A at 120 VAC/6 ...
...30 VAC Rated current 12 mA Contact rating Contact form SPST-NO+SPST-NC Rated through current 10 A Ratings (AC) Resistive load (AC-12): 10 A at 24 VAC/10 A at 120 VAC/6 ...
...50 VAC Rated current 12 mA Contact rating Contact form SPST-NO+SPST-NC Rated through current 10 A Ratings (AC) Resistive load (AC-12): 10 A at 24 VAC/10 A at 120 VAC/6 ...
... Timing chart As of August 8, 2024 Mutual interference As of August 8, 2024 Mutual interference A: 100 mm min., B: 70 mm min. As of August 8, 2024 Effects of surrounding metals As of August 8...
... Timing chart As of August 8, 2024 Mutual interference As of August 8, 2024 Mutual interference A: 30 mm min., B: 20 mm min. As of August 8, 2024 Effects of surrounding metals As of August 8,...
... Timing chart As of August 8, 2024 Mutual interference As of August 8, 2024 Mutual interference A: 50 mm min., B: 35 mm min. As of August 8, 2024 Effects of surrounding metals As of August 8,...
... Timing chart As of August 8, 2024 Mutual interference As of August 8, 2024 Mutual interference A: 100 mm min., B: 70 mm min. As of August 8, 2024 Effects of surrounding metals As of August 8...
... Timing chart As of August 8, 2024 Mutual interference As of August 8, 2024 Mutual interference A: 20 mm min., B: 15 mm min. As of August 8, 2024 Effects of surrounding metals As of August 8,...