... 6 VAC/VDC±10% Rated current 11 mA Contact rating Contact form SPST-NO Rated through current 10 A Ratings (AC) Resistive load (AC-12): 10 A at 24 VAC/10 A at 120 VAC/6 ...
...12 VAC/VDC±10% Rated current 12 mA Contact rating Contact form SPST-NO Rated through current 10 A Ratings (AC) Resistive load (AC-12): 10 A at 24 VAC/10 A at 120 VAC/6 ...
...24 VAC/VDC±10% Rated current 12 mA Contact rating Contact form SPST-NO Rated through current 10 A Ratings (AC) Resistive load (AC-12): 10 A at 24 VAC/10 A at 120 VAC/6 ...
...100 to 130 VAC Rated current 12 mA Contact rating Contact form SPST-NO Rated through current 10 A Ratings (AC) Resistive load (AC-12): 10 A at 24 VAC/10 A at 120 VAC/6 ...
...220 to 250 VAC Rated current 12 mA Contact rating Contact form SPST-NO Rated through current 10 A Ratings (AC) Resistive load (AC-12): 10 A at 24 VAC/10 A at 120 VAC/6 ...
... 6 VAC/VDC±10% Rated current 11 mA Contact rating Contact form DPST-NO Rated through current 10 A Ratings (AC) Resistive load (AC-12): 10 A at 24 VAC/10 A at 120 VAC/6 ...
...12 VAC/VDC±10% Rated current 12 mA Contact rating Contact form DPST-NO Rated through current 10 A Ratings (AC) Resistive load (AC-12): 10 A at 24 VAC/10 A at 120 VAC/6 ...
...24 VAC/VDC±10% Rated current 12 mA Contact rating Contact form DPST-NO Rated through current 10 A Ratings (AC) Resistive load (AC-12): 10 A at 24 VAC/10 A at 120 VAC/6 ...
...100 to 130 VAC Rated current 12 mA Contact rating Contact form DPST-NO Rated through current 10 A Ratings (AC) Resistive load (AC-12): 10 A at 24 VAC/10 A at 120 VAC/6 ...
...220 to 250 VAC Rated current 12 mA Contact rating Contact form DPST-NO Rated through current 10 A Ratings (AC) Resistive load (AC-12): 10 A at 24 VAC/10 A at 120 VAC/6 ...