...). • Helps avoid hazardous machine status when used as part of an interlocking circuit. • Track-mounting and Back-mounting Sockets are available. last update: May 22, 2023...
...eristics of the load are affected depends on the overload protection characteristics. Shape and Mounting Method Power Supplies of various shapes are available. Select the most suitable Power ...
...odes for Long Lasting Reliability Electrode Bands / Underwater Electrode F03-05, PH-1 / -2 Easy Mounting and Removal. Ideal for Applications in Deep Wells. Surge Killer Unit 61F-03B / -04B Pr...
...he previous model, which allows easy replacement. Easy replacement The RX2 Series with the same mounting dimension as the previous model will fit in the existing control panel or ...
...ice or equipment the Thumbwheel Switches is mounted in. Thumbwheel Switches are also divided by mounting method into screw-fastened and snap-in switches. There are also Thumbwheel Switches th...
...d Electrodes. 61F Level Controller Select the Level Controller according to the control method, mounting method, liquid to detect, and length of wiring. Electrode Holder Select the Electrode ...
...d switches that are available in many different types: Switches with round or square bodies for mounting in round or square holes, lighted and non-lighted Switches, Indicators, Selector Switc...
...required, making transistor outputs superior. Low Power Consumption Design Enables Side-by-side Mounting The power consumption has been greatly reduced in comparison with commercially availab...
...required, making transistor outputs superior. Low Power Consumption Design Enables Side-by-side Mounting The power consumption has been greatly reduced in comparison with commercially availab...