...llers Lead Contents FAQ No. FAQ01987 Related Contents Primary Contents Question What is a level indicator? Answer A level indicator is a series of 6 level LEDs used to visually che...
...mary Contents Question Which parameter should be set in order to display the K3NR Digital Panel Indicator's rotation speed? Answer When you want to display the rotation speed on the K3NR, t...
...alculated as shown below and must be 3 W. P ≥ (110 V AC 2 )/14 kΩ × 3 = 2.59 W K3HB-X A Process Indicator Ideal for Discriminating and Displaying Measurements for Voltage/Current Signals E5CN...
...00 mA Control output (Residual voltage) 3 V max. (Load current 100 mA with cable length of 2 m) Indicator Operation indicator (red) Operation mode NC Protective circuit Output short-...
...max.) Control output (Residual voltage) 1 V max. (Load current 100 mA with cable length of 2 m) Indicator Detection indicator (red) Operation mode NO Protective circuit Surge suppres...
...00 mA Control output (Residual voltage) 3 V max. (Load current 100 mA with cable length of 2 m) Indicator Operation indicator (red), Operation setting indicator (green) Oper...
...00 mA Control output (Residual voltage) 3 V max. (Load current 100 mA with cable length of 2 m) Indicator Operation indicator (red) Operation mode NC Protective circuit Output short-...
...max.) Control output (Residual voltage) 1 V max. (Load current 100 mA with cable length of 2 m) Indicator Detection indicator (red) Operation mode NO Protective circuit Surge suppres...
...00 mA Control output (Residual voltage) 3 V max. (Load current 100 mA with cable length of 2 m) Indicator Operation indicator (red), Operation setting indicator (green) Oper...
...00 mA Control output (Residual voltage) 3 V max. (Load current 100 mA with cable length of 2 m) Indicator Operation indicator (red) Operation mode NC Protective circuit Output short-...