...ply voltage range 85 to 110% of the power supply voltage Power consumption 7 W max. (at maximum load)/11 VA max. (at maximum load) External power supply 12 VDC ±10% 80 mA Input type ...
...y voltage range 85 to 110% of the power supply voltage Power consumption 18 VA max. (at maximum load) External power supply 12 VDC ±10% 80 mA Input type DC voltage Output type Judgment output...
...ply voltage range 85 to 110% of the power supply voltage Power consumption 7 W max. (at maximum load)/11 VA max. (at maximum load) External power supply 12 VDC ±10% 80 mA Input type ...
...y voltage range 85 to 110% of the power supply voltage Power consumption 18 VA max. (at maximum load) External power supply 12 VDC ±10% 80 mA Input type DC voltage Output type Judgment output...
...2 VDC: 100 mA max. at 24 VDC: 200 mA max. Control output (Residual voltage) 1 V max. (at 200 mA load current) Indicator Detection indicator (red) Operation mode NO Protective circuit Reverse ...
...utput (Switching capacity) 50 mA max. (30 VDC max.) Control output (Residual voltage) 1 V max. (Load current 50 mA with cable length of 2 m) Indicator Detection indicator (red) Operation mode...
...utput (Switching capacity) 50 mA max. (30 VDC max.) Control output (Residual voltage) 1 V max. (Load current 50 mA with cable length of 2 m) Indicator Detection indicator (red) Operation mode...
...g indicator LED Contact form 3PDT Contact method Single Contact material Ag alloy Contact rated load 10 A (Resistive load) 110 VAC 7.5 A (Inductive load (cosφ = 0.4)) 24 VDC...
...g indicator LED Contact form 3PDT Contact method Single Contact material Ag alloy Contact rated load 10 A (Resistive load) 110 VAC 7.5 A (Inductive load (cosφ = 0.4)) 24 VDC...
...AC 60 Hz 170 mA Contact form 4PDT Contact method Single Contact material Ag alloy Contact rated load 10 A (Resistive load) 110 VAC 7.5 A (Inductive load (cosφ = 0.4)) 24 VDC...