...AC 60 Hz 170 mA Contact form 4PDT Contact method Single Contact material Ag alloy Contact rated load 10 A (Resistive load) 110 VAC 7.5 A (Inductive load (cosφ = 0.4)) 24 VDC...
...g indicator LED Contact form 4PDT Contact method Single Contact material Ag alloy Contact rated load 10 A (Resistive load) 110 VAC 7.5 A (Inductive load (cosφ = 0.4)) 24 VDC...
...y voltage range 85 to 110% of the power supply voltage Power consumption 18 VA max. (At maximum load) Input type Pulse (NPN/voltage pulse input) Output type Judgment output: Transistor Compar...
...ply voltage range 85 to 110% of the power supply voltage Power consumption 7 W max. (at maximum load)/11 VA max. (at maximum load) Input type Temperature (Platinum resistance thermom...
...ply voltage range 85 to 110% of the power supply voltage Power consumption 7 W max. (at maximum load)/11 VA max. (at maximum load) Input type Temperature (Platinum resistance thermom...
...ply voltage range 85 to 110% of the power supply voltage Power consumption 7 W max. (at maximum load)/11 VA max. (at maximum load) External power supply 12 VDC ±10% 80 mA Input type ...