...S16 A Smart Slave with Relay Outputs and One-step Relay Replacement for Remote Maintenance. MIL Connector Terminals with Transistors DRT2-[]D32ML(-1) / []D16ML(-1) Very Compact 16-/32-point R...
... Threads) XS2 Water- and Environment-resistive FA Connectors Save Wiring and Maintenance Effort Connector Terminal Boxes XW3D Simple Wiring of Sensors, Limit Switches and Actuators Round Wate...
...niature Limit Switch D4CC Many Models Including Roller Lever Switches are Only 16-mm Thick with Connector General-purpose Limit Switch HL-5000 Economical, Miniature Limit Switch Boasting Rigi...
...able terminals for easy maintenance • Screwless Push-In Plus terminal block or MIL/Fujitsu/OTAX connector speeds up installation • Compact with a width of 12 mm per unit (connector t...
...RS-485 by connecting the converter to built-in RS-232C port of the CS/CJ series and the RS-232C connector of the Serial Communications Units (D-Sub,9-pin). • Up to 9 nodes can be linked via b...
...fications Dimensions Catalog last update: January 5, 2023 Connect directly to monitor with HDMI connector to build observing system without PC Use of optional remote unit enables crosshair an...
... Dimensions Catalog last update: January 5, 2023 Connect directly to monitor with versatile BNC connector Suitable for long distance image transmission Use of optional remote unit enables cro...