... Electrode Holders (Applicable to BF-3(R), -4(R), and -5(R)) Remove the two mounting screws (M5 x 25) of BF-series Electrode Holders and attach the two cap screws (M5 x 25) provided ...
...nships are given in the following table. kgf/cm 2 mmHg mmH 2 O Pa 1 kgf/cm 2 1 735.559 1.000028 x 10 4 0.0980665M 1 mmHg 1.3595 x 10 -3 1 1.3595 x 10 0.133322k 1 mmH 2 O 0.9...
...voltage is less than 80% of the operating voltage. Therefore MY2 AC200/220V operates at 200 VAC x 80% = 160 VAC max. (when coil temperature is 23°C). MY Best-selling, general-purpose relays t...
... The maximum allowable voltage is 110% of the coil rating. In this case, it is 121 VAC (110 VAC x 110% = 121 V). Applicable model: MY Series MY Best-selling, general-purpose relays that can b...
...et: M4 screws in 35-mm straight line S-bracket: M4 screws at diagonally opposed corners of a 58 x 22-mm rectangle Bottom-mounted case: M4 screws at diagonally opposed corners of a 20 ...
...7L Remarks Mounting method DIN track mounting: A-series only Mounting holes in panel MA306A: 27 x 50 diagonal corners MA306: 27 x 52 diagonal corners MA406N: 30 x 42 diagona...
...ey are mounted facing each other or in parallel. Model Item M8 M12 M18 M30 DC 2-Wire Models E2E-X[]D[] AC/DC 2-Wire Models E2E-X[]T1 Shielded A 20 30 (20) 50 (30) 100 (50) B 15 20 (1...
...n) Keep the number of connected Sensors (N) within the range of the following equation. V S - N x V R ≥ Operating load voltage N : Number of Sensors that can be connected V R : Residual outpu...
... How to calculate estimated response time t1: ON delay time (ms) = 1 ⁄ Response frequency (kHz) x (ON delay ratio)⁄(ON delay ratio + OFF delay ratio) t2: OFF delay time (ms) =1⁄ Response freq...