... on the input signal. The number of samples can be selected for the moving average. In the K3HB-X, K3HB-V, K3HB-S, K3HB-H, and K3HB-R Digital Panel Indicators, the number of samples can be se...
... voltage and current. 2. In the case of Analog Signal Input Applicable Digital Panel Meter K3HB-X, K3HB-V, K3HB-S, K3GN, K3MA-J, K3TE, K3TF 3. In the case of Temperature Input Separate a lead...
... either as a text file or a CSV file. Applicable models: ESTT ThermoTools Support Software K3HB-X A Process Indicator Ideal for Discriminating and Displaying Measurements for Voltage/Current ...
... Digital Panel Indicator; and the H8GN Timer/Counter, all of which support communications. K3HB-X A Process Indicator Ideal for Discriminating and Displaying Measurements for Voltage/Current ...
...roller. Connectable Controllers E5CN-[]L Series: K3MA-J Series: K3GN-series: General-purpose 48 x 48-mm Temperature Controllers with PID control Process Meters with 14.2-mm character height, ...
...There are three wire from ES2-HB: white, red, and black. Typical Connection to Controllers K3HB-X A Process Indicator Ideal for Discriminating and Displaying Measurements for Voltage/Current ...
...in terminals. Be careful, because the terminal block model has different terminal numbers. K3HB-X A Process Indicator Ideal for Discriminating and Displaying Measurements for Voltage/Current ...
...s Question What are the part names and functions of K3SC-10 Interface Converters? Answer K3HB-X A Process Indicator Ideal for Discriminating and Displaying Measurements for Voltage/Current ...
...e 3,300 V 6,600 V Rated voltage 3,300 /√3 6,600 /√3 Rated frequency 50/60 Hz Capacitance 0.3 μF x 3 0.2 μF x 3 Compensation current 50 Hz 0.54 A 0.72 A 60 HZ 0.65 A 0.86 A Insulation...
...ming, or you can copy the program from another CPU Unit with a Memory Cassette (ZEN-ME01). K3HB-X A Process Indicator Ideal for Discriminating and Displaying Measurements for Voltage/Current ...