... 220 VAC Operating voltage range 90 to 250 VAC Control output (Switching capacity) 10 to 200 mA Indicator Operation indicator (red) Operation mode NO Protective circuit Surge suppres...
... 220 VAC Operating voltage range 90 to 250 VAC Control output (Switching capacity) 10 to 200 mA Indicator Operation indicator (red) Operation mode NC Protective circuit Surge suppres...
... mA Control output (Residual voltage) 3.3 V max. (Load current 100 mA with cable length of 2 m) Indicator Operation indicator (red), Operation setting indicator (green) Oper...
... range 10 to 30 VDC Leakage current 0.8 mA max. Control output (Switching capacity) 3 to 100 mA Indicator Operation indicator (red), Operation setting indicator (green) Oper...
... mA Control output (Residual voltage) 3.3 V max. (Load current 100 mA with cable length of 2 m) Indicator Operation indicator (red), Operation setting indicator (green) Oper...
... range 10 to 30 VDC Leakage current 0.8 mA max. Control output (Switching capacity) 3 to 100 mA Indicator Operation indicator (red), Operation setting indicator (green) Oper...
... mA Control output (Residual voltage) 3.3 V max. (Load current 100 mA with cable length of 2 m) Indicator Operation indicator (red) Operation mode NC Protective circuit Output short-...
...max.) Control output (Residual voltage) 1 V max. (Load current 100 mA with cable length of 2 m) Indicator Detection indicator (red) Operation mode NO Protective circuit Reverse polar...
... max.) Control output (Residual voltage) 1 V max. (Load current 50 mA with cable length of 2 m) Indicator Detection indicator (red) Operation mode NO Protective circuit Reverse polar...