Primary Contents

Site Search Results

Site Search Product Search
Results 951 - 960 of 1600
CJ1W-TC CJ Series Temperature Control Unit/Specifi...
...ral specifications conform to the CJ-series general specifications. Dimensions 31 × 90 × 65 mm (W × H × D) Weight 150 g max. Characteristics Item Specification Model number CJ1W-TC00[] CJ1W-T...

https://www.ia.omron.com/products/family/1438/specification.html

G7S-[]-E Relays with Forcibly Guided Contacts/Spec...
...t Coil Rated voltage Rated current (mA) Coil resistance (Ω) Max. voltage (V) Power consumption (W) 24 VDC 30 800 110% Approx. 0.8 Note: 1. The rated current and coil resistance are measured a...

https://www.ia.omron.com/products/family/1446/specification.html

G9SX-AD[] / BC / EX Flexible Safety Unit (Advanced...
... 24 VDC Operating voltage range -15% to 10% of rated supply voltage Rated power consumption * 4 W max. 3 W max. 2 W max. * Power consumption of loads not included. Outputs M...

https://www.ia.omron.com/products/family/1524/specification.html

DRT2-TS04[] Temperature Input Terminals/Specificat...
...TS04T DRT2-TS04P *1 Input types Switchable between R, S, K1, K2, J1, J2, T, B, L1, L2, E, U, N, W, and PLII When set with Configurator: Input types can be set individually for each input. Whe...

https://www.ia.omron.com/products/family/1527/specification.html

CJ1W-NC[]71 CJ-series Position Control Unit with M...
...71/471/F71 (-MA) Internal current consumption 360 mA max. at 5 V DC Dimensions 31 × 90 × 65 mm (W × H × D) Weight 95 g max. Ambient operating temperature 0 to 55°C Approved standards CE, cULu...

https://www.ia.omron.com/products/family/1528/specification.html

K3HB-P Timer Interval Indicator/Specifications | O...
...r supply voltage Power consumption *1 100 to 240 VAC: 18 VA max. (max. load) 24 VAC/DC: 11 VA/7 W max. (max. load) Input No-voltage contact, voltage pulse, open collector External power suppl...

https://www.ia.omron.com/products/family/1539/specification.html

CJ1W-PA / PD CJ-series Power Supply Unit/Specifica...
... CPU Unit) 2.8 A, 5 V DC (including supply to CPU Unit) 0.8 A, 24 V DC 0.4 A, 24 V DC Total: 25 W max. Total: 14 W max. Output terminal (service supply) Not provided. RUN output *2 C...

https://www.ia.omron.com/products/family/1639/specification.html

CJ1W-PTS CJ-series Process Analog I/O Unit/Specifi...
... for 1 ms max. (The external 24-VDC power supply must be isolated.) Dimensions 31 × 90 × 65 mm (W × H × D) Weight 150 g max. Standard accessories Two cold junction sensors (installed in termi...

https://www.ia.omron.com/products/family/1644/specification.html

CJ1W-AD / DA / MAD CJ-Series Analog I/O Unit/Speci...
...s) Power consumption 420 mA max. at 5 VDC 520 mA max. at 5 VDC Dimensions (mm) 31 × 90 × 65 mm (W × H × D) Weight 140 g max. 150 g max. General specifications Conforms to general specificatio...

https://www.ia.omron.com/products/family/1645/specification.html

CJ1W-PDC15 CJ-series Process Analog I/O Unit/Speci...
...for 1 ms max. (The external 24-VDC power supply must be isolated.) Dimensions 31 × 130 × 65 mm (W × H × D) Weight 150 g max. Standard accessories Short bars (for current input) last update: S...

https://www.ia.omron.com/products/family/1646/specification.html

Results 951 - 960 of 1600