...id State Relay Zero cross function None Operating indicator Equipped Rated voltage 24 VDC Rated load voltage 100 to 240 VAC (50/60 Hz) Load current 0.1 to 2 A Terminal structure Scre...
...lay compatible Solid State Relay Operating indicator Equipped Rated voltage 24 VAC 24 VDC Rated load voltage 5 to 24 VDC Load current 100 µA to 3 A Terminal structure Screw terminal ...
...lay compatible Solid State Relay Operating indicator Equipped Rated voltage 48 VAC 48 VDC Rated load voltage 5 to 24 VDC Load current 100 µA to 3 A Terminal structure Screw terminal ...
...ion Relay compatible Solid State Relay Operating indicator Equipped Rated voltage 100 VAC Rated load voltage 5 to 24 VDC Load current 100 µA to 3 A Terminal structure Screw terminal ...
...ion Relay compatible Solid State Relay Operating indicator Equipped Rated voltage 110 VAC Rated load voltage 5 to 24 VDC Load current 100 µA to 3 A Terminal structure Screw terminal ...
...ion Relay compatible Solid State Relay Operating indicator Equipped Rated voltage 200 VAC Rated load voltage 5 to 24 VDC Load current 100 µA to 3 A Terminal structure Screw terminal ...
...ion Relay compatible Solid State Relay Operating indicator Equipped Rated voltage 230 VAC Rated load voltage 5 to 24 VDC Load current 100 µA to 3 A Terminal structure Screw terminal ...
...tion Relay compatible Solid State Relay Operating indicator Equipped Rated voltage 12 VDC Rated load voltage 5 to 24 VDC Load current 100 µA to 3 A Terminal structure Screw terminal ...
...tion Relay compatible Solid State Relay Operating indicator Equipped Rated voltage 24 VDC Rated load voltage 5 to 24 VDC Load current 100 µA to 3 A Terminal structure Screw terminal ...
...lay compatible Solid State Relay Operating indicator Equipped Rated voltage 24 VAC 24 VDC Rated load voltage 5 to 24 VDC Load current 100 µA to 3 A Terminal structure Screw terminal ...