...ate Relay Zero cross function Equipped Operating indicator Equipped Rated voltage 230 VAC Rated load voltage 100 to 240 VAC (50/60 Hz) Load current 0.1 to 2 A Terminal structure Scre...
...tate Relay Zero cross function Equipped Operating indicator Equipped Rated voltage 12 VDC Rated load voltage 100 to 240 VAC (50/60 Hz) Load current 0.1 to 2 A Terminal structure Scre...
...tate Relay Zero cross function Equipped Operating indicator Equipped Rated voltage 24 VDC Rated load voltage 100 to 240 VAC (50/60 Hz) Load current 0.1 to 2 A Terminal structure Scre...
...e Relay Zero cross function None Operating indicator Equipped Rated voltage 24 VAC 24 VDC Rated load voltage 100 to 240 VAC (50/60 Hz) Load current 0.1 to 2 A Terminal structure Scre...
...e Relay Zero cross function None Operating indicator Equipped Rated voltage 48 VAC 48 VDC Rated load voltage 100 to 240 VAC (50/60 Hz) Load current 0.1 to 2 A Terminal structure Scre...
...d State Relay Zero cross function None Operating indicator Equipped Rated voltage 100 VAC Rated load voltage 100 to 240 VAC (50/60 Hz) Load current 0.1 to 2 A Terminal structure Scre...
...d State Relay Zero cross function None Operating indicator Equipped Rated voltage 110 VAC Rated load voltage 100 to 240 VAC (50/60 Hz) Load current 0.1 to 2 A Terminal structure Scre...
...d State Relay Zero cross function None Operating indicator Equipped Rated voltage 200 VAC Rated load voltage 100 to 240 VAC (50/60 Hz) Load current 0.1 to 2 A Terminal structure Scre...
...d State Relay Zero cross function None Operating indicator Equipped Rated voltage 230 VAC Rated load voltage 100 to 240 VAC (50/60 Hz) Load current 0.1 to 2 A Terminal structure Scre...
...id State Relay Zero cross function None Operating indicator Equipped Rated voltage 12 VDC Rated load voltage 100 to 240 VAC (50/60 Hz) Load current 0.1 to 2 A Terminal structure Scre...