| Site Search | Product Search | IA Global Search |
...lor symbol LED SPDT 5 VDC A3UL-TB[]-1A1C-M W, A 12 VDC A3UL-TB[]-2A1C-M 24 VDC A3UL-TB[]-3A1C-M DPDT 5 VDC A3UL-TB[]-1A2C-M 12 VDC A3UL-TB[]-2A2C-M 24 VDC A3UL-TB[]-3A2C-M SPDT 5 VDC A3UL-TBG...
...ntained Switches have a lock mechanism for the switch operation and thus use a Fork Lever Lock. DPDT, Double-break Switches Receptacle box G 1/2 Conduit Indicator Without indicator With neon ...
...C 125 VDC * 250 VDC * 10 10 6 0.8 0.4 6 6 4 0.2 0.1 3 3 3 0.2 0.1 10 10 6 0.8 0.4 6 6 4 0.2 0.1 DPDT double-break (without indicator) 125 VAC 250 VAC 480 VAC 600 VAC 5 3 1.5 1 2 1 0.5 0.4 4 2...
https://www.ia.omron.com/products/family/328/specification.html
...thod Automatic reset Indicators Power (PWR): Green, Relay output (RY): Yellow Output relays One DPDT relay (NC operation) Output relay ratings Rated load Resistive load 5 A at 250 VAC 5 A at ...
https://www.ia.omron.com/products/family/3380/specification.html
... 0.4, L/R = 7 ms) Resistive load Inductive load (cos φ = 0.4, L/R = 7 ms) Contact configuration DPDT 4PDT Contact structure Single Contact material Ag Rated load 10 A at 250 VAC 10 A at 30 VD...
https://www.ia.omron.com/products/family/3440/specification.html
...125 VDC: Relay ON: Approx. 1.6 W at 125 VDC Relay OFF: Approx. 0.4 W at 125 VDC Control outputs DPDT: 5 A at 250 VAC, resistive load (cosφ = 1) The minimum applicable load is 1 mA at 5 VDC (P...
https://www.ia.omron.com/products/family/3483/specification.html
...外觀尺寸 型錄/操作手冊/CAD/軟體 更新日期 2015年8月8日 分類 接點型式 插座式/焊接端子 附LED指示燈 標準 DPDT MY2-J MY2N-J 4PDT MY4-J MY4N-J 內藏二極體(僅直流電) DPDT MY2-D-J MY2N-D2-J...
...電器 接點型式 插座式/焊接端子 附指示燈插座式/焊接端子 PCB端子 上部安裝插座式/焊接端子 SPDT LY1-J — LY1-0J — DPDT LY2-J LY2N-J LY2-0J LY2F-J 3PDT LY3-J LY3N-J — LY3F-J 4PDT LY4-J LY4N-J — LY4F...
...外觀尺寸 型錄/操作手冊/CAD/軟體 更新日期 2015年8月8日 型號列表 控制输出 電源電壓 11PIN型 8PIN型 接點輸出: DPDT (限時輸出) AC110V (50/60Hz) H3BA-N AC110V - AC220V (50/60Hz) H3BA-N AC220V DC...
... G: 訊號ON/OFF延遲 J: 單穩輸出 A: ON延遲 H: 附瞬時輸出接點的ON延遲 針腳類型 11pin 8pin 輸入方式 無電壓輸入 --- 輸出方式 DPDT (限時) SPDT (限時)與可切換SPDT (限時...
https://www.omron.com.tw/products/family/3233/specification.html
...座用 Y92H-2 註. 設定環與面板蓋為一組出售。 H3BH-N8型固態電源OFF延遲計時器 輸出 電源電壓 計時器 S系列 M系列 DPDT AC110V (50/60 Hz) H3BH-N8 H3BH-N8 AC220V (50/60 Hz) 註. 訂購時請指定型號、電源...
.../軟體 更新日期 2015年8月8日 備有8種動作模式,支援各種不同用途。 H3BA-N8H型可用切換開關將輸出方式切換為限時DPDT與限時SPDT+瞬時SPDT。 設定環(另售)可設定恆定時間並限制設定範圍。 面板蓋(另售...
...ontact Form Symbol Name SPDT SPST-NC SPST-NO Split contacts Z-10FY-B Maintained contacts Z-15ER DPDT DZ Top of page Terms Related to EN61058-1 Standards Electric Shock Protective Class: Indic...
https://www.ia.omron.com/support/guide/29/explanation_of_terms.html
...下載 H3RN-1 固態計時器短時間範圍 型 , SPDT 2D / 3D H3RN-11 固態計時器長時間範圍 型 , SPDT 2D / 3D H3RN-2 固態計時器短時間範圍 型 , DPDT 2D / 3D H3RN-21 固態計時器長時間範圍 型 , DPDT...
https://www.omron.com.tw/products/family/198/download/cad.html
...作手冊/CAD/軟體 型錄 CAD 登入/註冊 後,您可下載CAD圖檔。 產品型號 產品概述 CAD圖檔下載 MM2KP Latching Relay , 標準 , 嵌入型 附 外殼 , DPDT 2D / 3D MM2XKP Latching Relay , 直流負載開閉型, 嵌入...
https://www.omron.com.tw/products/family/960/download/cad.html
...尺寸 型錄/操作手冊/CAD/軟體 型錄 CAD 登入/註冊 後,您可下載CAD圖檔。 產品型號 產品概述 CAD圖檔下載 G4Q-212S 嵌入型 , DPDT 2D / 3D 繼電器 一般繼電器 特殊動作用 G4Q G9B MYA Top of page...
https://www.omron.com.tw/products/family/965/download/cad.html
...• Supports phase loss detection when the motor is operating. • 5 A (resistive load) at 250 VAC, DPDT x 1. • Output status can be monitored using LED indicator. • Ideal to prevent reverse oper...
...• Supports phase loss detection when the motor is operating. • 5 A (resistive load) at 250 VAC, DPDT x 1. • Output status can be monitored using LED indicator. • Ideal to prevent reverse oper...
...• Supports phase loss detection when the motor is operating. • 5 A (resistive load) at 250 VAC, DPDT x 1. • Output status can be monitored using LED indicator. • Ideal to prevent reverse oper...
...• Supports phase loss detection when the motor is operating. • 5 A (resistive load) at 250 VAC, DPDT x 1. • Output status can be monitored using LED indicator. • Ideal to prevent reverse oper...