Site Search | Product Search | IA Global Search |
...oduction at a speed comparable to human workers, OMRON cobots can work in har mony with humans. Plug & Play OMRON has partnered with a select number of companies to offer a wide variety of pe...
..., 10 m XS5H-D421-A80-F Round Water-resistant Connector (M12 Smartclick), Connector with Cables, Plug on One Cable End, A-coding (DC type), 4 poles, Gold plating, Straight, Connections: ①Brown...
...roduction at a speed comparable to human workers, OMRON cobots can work in harmony with humans. Plug & Play OMRON has partnered with a select number of companies to offer a wide variety of pe...
... interruption backup No Min. set time 15 min. 30 min. Wiring method Screw terminal Power supply plug Screw terminal Control output SPST-NO' SPST-NO microload SPST-NO' power supply output SPDT...
...eries, NT Series Programmable Relay ZEN Connector specifications Personal Computer side: USB (A plug connector, male) Programmable Controller side: RS-232C (D-sub 9-pin, male) * "Windows" is ...
... the coil voltage.) MR2P and G4Q-212S are interchangeable. Note:These Relays are socket-mounted plug-in type. The Sockets are separately sold. MY Best-selling, general-purpose relays that can...
... the current exceeds 10 A, connect terminals 1 and 2, 3 and 4, and 5 and 6. 2.Only this type of plug-in terminal is compatible with G2R General-purpose Relays Socket. It cannot be connected t...
...model Atmosphere conditions Mounting structure Type of protection Dust and dirt Corrosive gases Plug-in Relays Unsealed (cased) Structure that protects against contact with foreign material b...
... same Sockets as the G2R General-purpose Relays? Answer Refer to the following table. Relays (plug-in terminals) No. of poles 1 pole 2 poles Type Degree of protection Contact form Model Mod...
...teriorate or breakdown. Use Relays with a built-in diode for surge suppression. Model Structure Plug-in terminals Classification No. of poles With indicator Without indicator Coil surge absor...
...xial-flow Fans? Answer Please refer to the following diagrams and table. Appearance R87F-PC[] Plug Cord R87F-FG[] Finger Guard R87F-FL[] Plastic Filter Installation 1. Attach the guard to t...
...e. Details are provided below. Long sensing distance suits a variety of applications. A setting plug with a temperature compensation function makes it easy to set the measurement range. The S...
...9.9 °C See note 3 Front panel dimensions 48 x 48 DIN size 48 x 48 DIN size External connections Plug-in (8-pin socket) Plug-in (8-pin socket) See note 4 Note: 1.Generally PID control...
...ypical Connections to the Controllers Wiring for E5CS Temperature Controllers are marked on the plug-in terminals. Be careful, because the terminal block model has different terminal numbers....
...e. Details are provided below. Long sensing distance suits a variety of applications. A setting plug with a temperature compensation function makes it easy to set the measurement range. The S...
...ypical Connections to the Controllers Wiring for E5CS Temperature Controllers are marked on the plug-in terminals. Be careful, because the terminal block model has different terminal numbers....
...0 VAC, Rated input voltage: 4 to 24 VDC, With Zero cross function, Without Operating indicator, Plug-in terminal, Certified by UL, CSA, and EN (TÜV certification) G3H-203SL-VD DC12 Solid Stat...
... x 92 mm, Frame thickness 38, High speed, Accessories Finger guard x 1;M4 Screw (55 mm);Nut Set;Plug cord (1 m) R89F-MS0938HP-S2 AC Free Input Axial Fans, Plastic blades type, 92 x 92 mm, Fra...
...7 Model Number Description E5L-A -30-20 Electronic Thermometer, Analog setting (No indication), Plug-in type, Set temperature: -30 to +20 ℃ E5L-A 0-100 Electronic Thermometer, Analog setting ...
...°C). This Battery is provided as an accessory. CJ1W-BAT01 RS-232C Connecting Cable D-sub, 9-pin plug to D-sub, 9-pin plug Length: 2m XW2Z-200T Length: 5m XW2Z-500T D-sub, 9-pin ...