| Site Search | Product Search | IA Global Search |
...not be used. Use forked crimp terminals. 2. To remove the Relay, pull the lever on the Socket with your fingers supporting the lever and the opposite side of ...
...ions. • M3.5 fork-type crimp terminals (with a maximum terminal width of 6.2 mm) can be used. • Lever mechanism allows Relays to be installed and removed easily without tools. • Relay models ...
...nel with a 30-dia. hole. For details, refer to Catalog. Lock Plate --- A22Z-3380 Use to fix the lever on the Switch. Simple Protective Cover --- A22Z-3700 Prevents foreign matter entering int...
...ctors Non-lighted (Color: Only Black is Available) Sealing IP65 (oil-resistant) Appearance Long lever Notches Reset method Model 2 notches Manual A22S-C2M Automatic A22S-C2A 3 notches Manual ...
...ocks or Lighting Units that are purchased individually. Lock Plate --- A22Z-3380 Use to fix the lever on the Switch. Control Boxes (Enclosures) One hole, yellow box A22Z-B101Y Material: Polyc...
...fied. Common to Z, X, and DZ Models Note: These Actuators are not provided with Switches. Hinge Lever XAA-1 Hinge Roller Lever ZAA-2 Short Panel Mount Plunger ZAQ-3 Medium Panel Moun...
...mmon to Z, X, and DZ Models Actuators (Sold Separately) Actuator Common to Z and X models Hinge lever XAA-1 Hinge roller lever ZAA-2 Panel mount plunger Short ZAQ-3 Medium ZAQ-2 Long...
...N D4E-1F10N D4E-2F10N Sealed Plunger D4E-1F20N *1 D4E-2F20N *1 D4E-1F21N *2 D4E-2F21N *2 Roller Lever D4E-1G00N D4E-1G10N D4E-2G10N Roller Lever D4E-1G20N *1 D4E-2G20N *1 D4E-1G21N *...
...1N D4E-2E21N Sealed plunger D4E-1F[]0N D4E-2F10N D4E-1F20N D4E-2F20N D4E-1F21N D4E-2F21N Roller lever D4E-1G[]0N D4E-2G10N D4E-1G20N D4E-2G20N D4E-1G21N D4E-2G21N One-way action roller ...
...unger SHL-Q2255 SHL-Q2255-01 Panel Mount Crossroller Plunger SHL-Q2155 SHL-Q2155-01 Short Hinge Lever SHL-W55 SHL-W55-01 Hinge Lever SHL-W155 SHL-W155-01 Short Hinge Roller ...
...unger SHL-Q2255 SHL-Q2255-01 Panel mount crossroller plunger SHL-Q2155 SHL-Q2155-01 Short hinge lever SHL-W55 SHL-W55-01 Hinge lever SHL-W155 SHL-W155-01 Short hinge roller ...
...0 operations min. Electrical 500,000 operations min. Operating speed 0.1 mm/s to 0.5 m/s (hinge lever models) Operating frequency Mechanical 120 operations/min Electrical 30 operations/min Ra...
https://www.omron.com.au/products/family/331/specification.html
... ZC-Q2155 Sealed Roller Plunger ZC-N2255 Sealed Crossroller Plunger ZC-N2155 Short Hinge Roller Lever ZC-W55 Hinge Lever ZC-W155 Short Hinge Roller Lever ZC-W255 Hinge Rolle...
... ● ● Sealed roller plunger ZC-N2255 ● ● ● Sealed crossroller plunger ZC-N2155 ● ● ● Short hinge lever ZC-W55 ● ● ● Hinge lever ZC-W155 ● ● ● Short hinge roller lever ZC-W255...
...: 17 Note: Do not use the M12 mounting screw and the case mounting hole at the same time. Hinge Lever D4MC-1000 * Stainless steel lever Short Hinge Lever D4MC-1020 * Stainle...
... D4MC-5000 Panel mount roller plunger D4MC-5020 Panel mount crossroller plunger D4MC-5040 Hinge lever D4MC-1000 Short hinge lever D4MC-1020 Hinge roller lever D4MC-2000 Shor...
...f poles Contact structure Plug-in (octal pins) terminals With operation indicator With latching lever Standard models 2 Single MY2-GS-R MY2N-GS-R MY2IN-GS-R 4 MY4-GS-R MY4N-GS-R MY4IN-GS-R Mo...
...g direction. (Push-In Plus terminal block type) • Compact design. Safety • Easy-to-operate lock lever for secure locking. • Easy-mounting Contact Blocks provide finger protection. • No loose ...
...(lighted models) are the same size as A22NN (non-lighted models). Safety • Easy-to-operate lock lever for secure locking. • Easy-mounting Contact Blocks provide finger protection. • No loose ...
...(lighted models) are the same size as A22NS (non-lighted models). Safety • Easy-to-operate lock lever for secure locking. • Easy-mounting Contact Blocks provide finger protection. • No loose ...