| Site Search | Product Search | IA Global Search |
...0 operations min. Electrical 500,000 operations min. Operating speed 0.1 mm/s to 0.5 m/s (hinge lever models) Operating frequency Mechanical 120 operations/min Electrical 30 operations/min Ra...
https://www.omron.com.vn/products/family/331/specification.html
... ZC-Q2155 Sealed Roller Plunger ZC-N2255 Sealed Crossroller Plunger ZC-N2155 Short Hinge Roller Lever ZC-W55 Hinge Lever ZC-W155 Short Hinge Roller Lever ZC-W255 Hinge Rolle...
... ● ● Sealed roller plunger ZC-N2255 ● ● ● Sealed crossroller plunger ZC-N2155 ● ● ● Short hinge lever ZC-W55 ● ● ● Hinge lever ZC-W155 ● ● ● Short hinge roller lever ZC-W255...
...: 17 Note: Do not use the M12 mounting screw and the case mounting hole at the same time. Hinge Lever D4MC-1000 * Stainless steel lever Short Hinge Lever D4MC-1020 * Stainle...
... D4MC-5000 Panel mount roller plunger D4MC-5020 Panel mount crossroller plunger D4MC-5040 Hinge lever D4MC-1000 Short hinge lever D4MC-1020 Hinge roller lever D4MC-2000 Shor...
...f poles Contact structure Plug-in (octal pins) terminals With operation indicator With latching lever Standard models 2 Single MY2-GS-R MY2N-GS-R MY2IN-GS-R 4 MY4-GS-R MY4N-GS-R MY4IN-GS-R Mo...
...g direction. (Push-In Plus terminal block type) • Compact design. Safety • Easy-to-operate lock lever for secure locking. • Easy-mounting Contact Blocks provide finger protection. • No loose ...
...(lighted models) are the same size as A22NN (non-lighted models). Safety • Easy-to-operate lock lever for secure locking. • Easy-mounting Contact Blocks provide finger protection. • No loose ...
...(lighted models) are the same size as A22NS (non-lighted models). Safety • Easy-to-operate lock lever for secure locking. • Easy-mounting Contact Blocks provide finger protection. • No loose ...
...ompatible with round crimp terminals. (Screw terminal block type) Safety • Easy-to-operate lock lever for secure locking. • Easy-mounting Contact Blocks provide finger protection. • No loose ...
...ontact Blocks can be attached in any direction for easy assembly. Safety • Easy-to-operate lock lever for secure locking. • Easy-mounting Contact Blocks provide finger protection. • No loose ...
...ontact Blocks can be attached in any direction for easy assembly. Safety • Easy-to-operate lock lever for secure locking. • Easy-mounting Contact Blocks provide finger protection. • No loose ...
...mation for XW5T-S4.0-FU5, XW5T-S4.0-FU6 The fuse blocks of this type have a flip top disconnect lever. It accepts miniature fuses of 5×20, 5×25 and 5×30 mm (terminal width: 8 mm) or 6.3×32 mm...
https://www.omron.com.vn/products/family/3481/specification.html
... Plunger D4ER-1D21N * D4ER-2D21N * Sealed Cross Roller Plunger D4ER-1E21N * D4ER-2E21N * Roller Lever D4ER-1G21N * D4ER-2G21N * Long Roller Plunger D4ER-1L21N * D4ER-2L21N * Note: Unless othe...
https://www.omron.com.vn/products/family/3548/dimension.html
...ed roller plunger D4ER-1D21N D4ER-1D22N Sealed crossroller plunger D4ER-1E21N D4ER-1E22N Roller lever D4ER-1G21N D4ER-1G22N Long roller plunger D4ER-1L21N D4ER-1L22N Type Cable type Micro loa...
...rmance and short bar improvements. Easier Maintenance Visibility is enhanced by the LED release lever Visibility from the front is improved by a structure where the actual release ...
...rmance and short bar improvements. Easier Maintenance Visibility is enhanced by the LED release lever Visibility from the front is improved by a structure where the actual release ...
...s only) added to enable opening contacts when faults occur, such as fused contacts. • Safety of lever settings ensured using a mechanism that engages a gear between the operating position ind...
...not be used. Use forked crimp terminals. 2. To remove the Relay, pull the lever on the Socket with your fingers supporting the lever and the opposite side of ...
...ions. • M3.5 fork-type crimp terminals (with a maximum terminal width of 6.2 mm) can be used. • Lever mechanism allows Relays to be installed and removed easily without tools. • Relay models ...