| Site Search | Product Search | IA Global Search |
...次分類 型式索引 82個開關分類,可依 A~Z 0~9分類開頭進行搜尋 A B C D E F G H I J K L M N O P Q R S T U V W X Y Z 0 1 2 3 4 5 6 7 8 9 以H開頭的開關產品型號有1個 HL-5000 首頁 液位控制器 微動開關 ...
...次分類 型式索引 82個開關分類,可依 A~Z 0~9分類開頭進行搜尋 A B C D E F G H I J K L M N O P Q R S T U V W X Y Z 0 1 2 3 4 5 6 7 8 9 以M開頭的開關產品型號有9個 M16 M22 M22N M2BJ M2C M2D M2K M2P...
...次分類 型式索引 82個開關分類,可依 A~Z 0~9分類開頭進行搜尋 A B C D E F G H I J K L M N O P Q R S T U V W X Y Z 0 1 2 3 4 5 6 7 8 9 以P開頭的開關產品型號有1個 PS-[]S(R) / -31 首頁 液位控制器 ...
...次分類 型式索引 82個開關分類,可依 A~Z 0~9分類開頭進行搜尋 A B C D E F G H I J K L M N O P Q R S T U V W X Y Z 0 1 2 3 4 5 6 7 8 9 以S開頭的開關產品型號有2個 SC SHL 首頁 液位控制器 微動開關 ...
...次分類 型式索引 82個開關分類,可依 A~Z 0~9分類開頭進行搜尋 A B C D E F G H I J K L M N O P Q R S T U V W X Y Z 0 1 2 3 4 5 6 7 8 9 以T開頭的開關產品型號有2個 TP70 TZ 首頁 液位控制器 微動開關 ...
...次分類 型式索引 82個開關分類,可依 A~Z 0~9分類開頭進行搜尋 A B C D E F G H I J K L M N O P Q R S T U V W X Y Z 0 1 2 3 4 5 6 7 8 9 以V開頭的開關產品型號有4個 VAP VAQ VB VE 首頁 液位控制器 微...
...次分類 型式索引 82個開關分類,可依 A~Z 0~9分類開頭進行搜尋 A B C D E F G H I J K L M N O P Q R S T U V W X Y Z 0 1 2 3 4 5 6 7 8 9 以W開頭的開關產品型號有2個 WL WL-N / WLG 首頁 液位控制器 微...
...次分類 型式索引 82個開關分類,可依 A~Z 0~9分類開頭進行搜尋 A B C D E F G H I J K L M N O P Q R S T U V W X Y Z 0 1 2 3 4 5 6 7 8 9 以X開頭的開關產品型號有1個 X 首頁 液位控制器 微動開關 限動開...
...次分類 型式索引 82個開關分類,可依 A~Z 0~9分類開頭進行搜尋 A B C D E F G H I J K L M N O P Q R S T U V W X Y Z 0 1 2 3 4 5 6 7 8 9 以Z開頭的開關產品型號有5個 Z Z / A / X / DZ型 共用附屬品 ZAP...
...reset) Instantaneous contact SPDT SPST-NO --- Flush mounting Standerd cover SYS-RF SYS-R-RF SYS-K Transparent cover SYS-C-RF SYS-C-R-RF SYS-C-K Surface mounting SYS-F-RF SYS-F-R-RF S...
... mA). (Formula 2) And, circuit current I 2 + I 3 = (V CC − V CE(sat) )/R L + I 3 = (5 − 0.1)/10 k + 0.1 = 0.59 mA. (Formula 3). The relationship of the values found using formulas 2 and 3 is ...
...218 have different input impedances. The input impedance of each Unit follows. C200H-ID218: 3.9 kΩ C200H-ID216: 5.6 kΩ Therefore, their input currents are also different. C200H-ID218...
... model (without seal) --- --- Z, A, D2D, DZ, D2MV, D3C, D2X, D2T, J, D2F, D2MQ, D2MC, X, V, VX, K, SS, D2S, TZ Resists penetration of dirt and dust into the Switch. No protection against gase...
...ents Question According to the manual, the NJ501-1300 has a program capacity of 20 MB. How many K steps is 20 MB? Answer A program capacity of 20 MB is roughly the same as 400 K st...
...0541 Related Contents Primary Contents Question When can the manual reset be used for E5[]N/E5[]K Temperature Controllers? Answer The manual reset can be used for P or PD control. There is ...
...rrecting PID constants when hunting occurs to eliminate hunting. Applicable Models: Thermac the K, and N Series * The N Series supports only mode 1. The step response method, a typical calcul...
...Question Can current outputs (4 to 20 mA DC) be used for the heating and cooling outputs of E5[]K Digital Controllers? Answer Current outputs can be used by adding E53-C3 Current output Uni...
...te 3 Note: 1.The [] in E5C4 model number indicates the type of input temperature sensor. It is "K" for the CA Thermocouple, "J" for the IC Thermocouple, and "P" for the Pt100 Resistance Therm...
...lect the Controller depending on the output type and any other conditions.) E5CN-[]L Series E5[]K Series Digital Controllers Temperature The temperature output of ES2-THB is the output of a P...
...n Support Software "ThermoTools"? Answer "ThermoTools" can be used with the E5[]R, E5[]N, E5[]K, E5ZN, and E5ZE Temperature Controllers; the K3N[] and K3GN Digital Panel Indicator; and the ...