Page top

Lead Contents

FAQ00640 of Temperature Controllers FAQ

FAQ No. FAQ00640

Primary Contents

Question

Can current outputs (4 to 20 mA DC) be used for the heating and cooling outputs of E5[]K Digital Controllers?

Answer



Current outputs can be used by adding E53-C3 Current output Units to control outputs 1 and 2 of E5AK or E5EK. None of E5CK models have current outputs for control outputs 1 or 2.

Applicable models: E5AK, E5EK, and E5CK

Recommended Products

K3HB-X

A Process Indicator Ideal for Discriminating and Displaying Measurements for Voltage/Current Signals

E5CN-H

A New High-performance Controller: High Resolution, High Speed, and High Input Accuracy. Logic Operations and Preventive Maintenance Function.

H5CZ

Easy to Use and Easy to Read.

Other Temperature Controllers FAQ