| Site Search | Product Search | IA Global Search |
.../s 2 3 times each in X, Y and Z directions Degree of protection IEC: IP67 Connection method Pre-wired models (5 m) Material Case: Polyarylate Accessories Mounting Bracket As of August 8, 2024...
.../s 2 3 times each in X, Y and Z directions Degree of protection IEC: IP67 Connection method Pre-wired models (3 m) Material Case: Polyarylate Accessories Mounting Bracket As of August 8, 2024...
.../s 2 3 times each in X, Y and Z directions Degree of protection IEC: IP67 Connection method Pre-wired models (1 m) Weight Package: Approx. 10 g Material Case: Polyarylate Accessories Mounting...
.../s 2 3 times each in X, Y and Z directions Degree of protection IEC: IP67 Connection method Pre-wired models (5 m) Material Case: Polyarylate Accessories Mounting Bracket As of August 8, 2024...
.../s 2 3 times each in X, Y and Z directions Degree of protection IEC: IP67 Connection method Pre-wired models (1 m) Weight Package: Approx. 10 g Material Case: Polyarylate Accessories Mounting...
.../s 2 3 times each in X, Y and Z directions Degree of protection IEC: IP67 Connection method Pre-wired models (2 m) Material Case: Polyarylate Accessories Mounting Bracket As of August 8, 2024...
.../s 2 3 times each in X, Y and Z directions Degree of protection IEC: IP67 Connection method Pre-wired models (2 m) Material Case: Polyarylate Accessories Mounting Bracket As of August 8, 2024...
...d Z directions Degree of protection IEC: IP67 Company standard: Oil-proof Connection method Pre-wired models (10 m) Material Case: Heat-resistant ABS resin Sensing surface: Heat-resistant ABS...
...d Z directions Degree of protection IEC: IP67 Company standard: Oil-proof Connection method Pre-wired models (5 m) Material Case: Heat-resistant ABS resin Sensing surface: Heat-resistant ABS ...
...d Z directions Degree of protection IEC: IP67 Company standard: Oil-proof Connection method Pre-wired models (10 m) Material Case: Heat-resistant ABS resin Sensing surface: Heat-resistant ABS...
...d Z directions Degree of protection IEC: IP67 Company standard: Oil-proof Connection method Pre-wired models (10 m) Material Case: Heat-resistant ABS resin Sensing surface: Heat-resistant ABS...
...ensor Connector That Conforms to Industry Standards And Can Be Used to Connect Sensors with Pre-wired Cables without Using Special Tools. Displaying individual registered product index. Selec...
...(-1) / []D16SH(-1) / []D32SH(-1) Industry-standard Sensor Connectors for Easy Connection to Pre-wired Sensors without Special Tools. Displaying individual registered product index. Select and...
..., Square type, Sensing distance: 80 to 500 mm (when using the E39-R1S), NPN open collector, Pre-wired model, 0.5 m E3Z-B61 2M Compact Photoelectric Sensor with Built-in Amplifier, For clear p...
... Software. In addition, the number of ON/OFF operations and total operating time of the devices wired to the slave are counted at the slave, which enables providing notification when maintena...
...of 25 mm. • Models are available with one or two light axes. • Models are available with M8 pre-wired connectors. last update: December 19, 2013...
...pdate: April 8, 2024 • Provides a backup time of 500 ms at an output current of 2.5 A. • Can be wired to the 24-V output from the S8VS Supplies. • Connects to an S8TS Power Supply via an S8T-...
...d removes all worries of the coating coming off. Simple, Yet Dependable M12 Twist-and-Click Pre-wired Connectors These Connectors match the XS5 Connectors released from August 2006, which red...
...e: May 14, 2018 • Simplified wiring without tightening screws. • Two wires can be independently wired for each terminal. • Coil terminals and contact terminals are completely separated in an ...
...er needs change, it can be adapted quickly and easily to meet those needs. Flexible Unlike hard-wired safety relays, the Omron G9SP can be reconfigured to multiple purposes. Because it is a s...