| Site Search | Product Search | IA Global Search |
.... EtherCAT branching connection With EtherCAT junction slaves, each process can be designed and wired as separated blocks. If an error occurs on one slave device, operation of the process tha...
...ls with Connectors to Reduce Wiring Reduce wiring with one-touch connection. Models with direct-wired and prewired connectors that make Switch replacement easier are also available. last upda...
...e new one to inherit the settings. No software is required. Removable terminal block Remove the wired terminal block from the old terminal and install it into the new one. No re-wiring is req...
... side of the panel were often difficult to wire. XW2K can be removed, without tools, and easily wired while held in your hand. last update: October 23, 2023...
... side of the panel were often difficult to wire. XW2K can be removed, without tools, and easily wired while held in your hand. last update: October 23, 2023...
...h-beam models. • Shock resistance rated at 1,000m/s 2 . • Product lineup includes metal M12 pre-wired connector models. • NPN/PNP selector switch output. last update: December 19, 2013...
...ul to help prevent disconnection. Cable protector provided as a standard feature. DC 2-Wire Pre-wired models with oil-resistant reinforced PUR Cable added to the lineup last update: October 1...
...atter resistance. • Long Sensing-distance Models added for sensing distances up to 15 mm. • Pre-wired Smartclick Connector Models are also available. last update: April 21, 2017...
...with aluminum or iron chips sticking to the Sensor. Only the sensing object is detected. • Pre-wired Smartclick Connector Models also available. last update: April 21, 2017...
...roved oil-proof construction with sealed bearings) • Side or back connections are possible. Pre-wired Models with cable connected at an angle. last update: April 21, 2017...
...sor With Built-in Amplifier, Diffuse-reflective, Horizontal, Sensing distance: 200 mm, NPN, Pre-wired model, 2 m E3S-AD11 5M Medium Photoelectric Sensor With Built-in Amplifier, Diffuse-refle...
... mm Note: White paper Light source Red semiconductor laser diode (660 nm) Connection method Pre-wired connector models Item list of E3NC Ratings/Performance Dimensions Setting distance Rating...
... mm Note: White paper Light source Red semiconductor laser diode (660 nm) Connection method Pre-wired connector models Item list of E3NC Ratings/Performance Dimensions Setting distance Rating...
... mm Note: White paper Light source Red semiconductor laser diode (660 nm) Connection method Pre-wired connector models Item list of E3NC Ratings/Performance Dimensions Setting distance Rating...
... mm Note: White paper Light source Red semiconductor laser diode (660 nm) Connection method Pre-wired connector models Item list of E3NC Ratings/Performance Dimensions Setting distance Rating...
...and E39-RS11 are used Light source Red semiconductor laser diode (660 nm) Connection method Pre-wired connector models Item list of E3NC Ratings/Performance Dimensions Setting distance Rating...
...and E39-RS11 are used Light source Red semiconductor laser diode (660 nm) Connection method Pre-wired connector models Item list of E3NC Ratings/Performance Dimensions Setting distance Rating...
...d Z directions Degree of protection IEC: IP67 Company standard: Oil-proof Connection method Pre-wired models (2 m) Weight Package: Approx. 70 g Material Case: Heat-resistant ABS resin Sensing...
...d Z directions Degree of protection IEC: IP67 Company standard: Oil-proof Connection method Pre-wired models (5 m) Material Case: Heat-resistant ABS resin Sensing surface: Heat-resistant ABS ...
...d Z directions Degree of protection IEC: IP67 Company standard: Oil-proof Connection method Pre-wired models (2 m) Weight Package: Approx. 210 g Material Case: Heat-resistant ABS resin Sensin...