Site Search | Product Search | IA Global Search |
...azardous area in an emergency. Special Slide Key A special Slide Key shortens the lead time for mounting design. The padlock that can be attached to the disable-prevention cover prevents othe...
...d panels. The extremely compact size, with a width of only 16 mm, helps to save panel size when mounting several Units together. Features a Noise Canceller A noise canceling circuit employing...
...fety relay units offers an easy approach for various simple safety applications. The G9SE saves mounting space, lowers installation cost with Push-In Plus terminal block, and reduces operatio...
...pport multi-hand (multi-picking) • Supports fast Pick & Place on a fast conveyor • Helps reduce mounting cost and robot vibration • Maximum working diameter 1,130 mm • Working height 425 mm •...
...cter height of 4.8 or 3.2 mm makes for easy-toview display. • Installation is easy with snap-in mounting. • The series includes a complete range of locking-type models that prevent accidental...
...wiring and prevents incorrect connection. • Conforms to EN standards (TÜV approval). • DIN rail mounting possible last update: January 15, 2019...
...a width of only 17 mm (three-contact models). • Reversible design allowing either front or rear mounting. • Built-in Switches with two- or three-terminal contact construction are available. •...
...pport multi-hand (multi-picking) • Supports fast Pick & Place on a fast conveyor • Helps reduce mounting cost and robot vibration • Maximum working diameter 1,130 mm • Working height 425 mm •...
...update: January 5, 2023 Offered in resolutions ranging from 0.4M to 20M Compact and multi-sided mounting possible last update: January 5, 2023...
...-step OFF-delay settings. • Conforms to EN ISO13849-1 (PLe/Safety Category 4). • Both DIN track mounting and screw mounting are possible. last update: November 6, 2012...
...dth 22.5 mm with 3 poles also available. • Conforms to EN standards. (TÜV approval) • DIN track mounting possible. last update: December 19, 2013...
...6PS [Liquid Leakage Point Sensor] • Can be used in conjunction with Sensing Bands. • Stud screw mounting requires no tools for installation. • No tools means the Sensor can be wiped clean qui...
...Single-phase SSR for low heat generation enables carrying 25 A (G3PJ-[]25B(-PU)) even for close mounting of three SSRs to contribute to downsizing of control panels. Models available with pus...
https://www.ia.omron.com/products/category/relays/solid-state-relays/for-heater-control/
...mparative output gauge pressure Influence of ambient temperature key protection linearity Panel-mounting Adapter pressure detection range Pressure Sensors repeat accuracy semiconductor distor...
https://www.ia.omron.com/support/glossary/sensors/pressure-sensors/
...consideration the type of shaft that is required (hollow shaft or regular shaft) in relation to mounting space. [4] Permitted Shaft Loading When selecting, take into consideration how th...
... Contents With Pressure Sensors, changes in pressure can be measured to confirm suction, verify mounting, manage source pressures, and test for leaking. Differential Pressure Flow Sensors are...
...d panels. The extremely compact size, with a width of only 16 mm, helps to save panel size when mounting several Units together. Operating Principles With the inter-electrode resistance detec...
...ntrol Panel. Slim I/O Relay G2RV-ST Slim I/O relay realizes space saving thanks to high-density mounting and ultra-slim body Miniature Power Relays MY-GS Mechanical Indicators Added as a Stan...
https://www.ia.omron.com/products/category/relays/general-purpose-relays/for-control-panel/
...d by the material, color, or reflectance of the bottoms of the cassettes. • Thin design enables mounting in a wider range of applications, e.g., on transfer arms. • Increased visibility with ...
...e. Slim I/O Solid State Relay G3RV-ST Slim I/O SSR realizes space saving thanks to high-density mounting and ultra-slim body Solid State Relays G3[]-VD G3F / G3FD Solid State Relays Featuring...
https://www.ia.omron.com/products/category/relays/solid-state-relays/socket_plug-in-type/