| Site Search | Product Search | IA Global Search |
... 6.8 Metal lever, Resin roller R20 to 66 Form lock type Frequency 50/60 Hz Contact form 2NC/1NO Load General load/Micro load Conduit Pg13.5 Number of conduit: 1 Ambient temp...
... Operating mechanism Slow action ctuator Plunger 6 dia. Frequency 50/60 Hz Contact form 2NC/1NO Load General load/Micro load Conduit Pg13.5 Number of conduit: 1 Ambient temp...
... action roller arm lever 12.5 dia. x 5 Resin roller R20 Frequency 50/60 Hz Contact form 2NC/1NO Load General load/Micro load Conduit Pg13.5 Number of conduit: 1 Ambient temp...
...a. x 6.8 Metal lever, Resin roller R20 to 66 Form lock type Frequency 50/60 Hz Contact form 3NC Load General load/Micro load Conduit Pg13.5 Number of conduit: 1 Ambient temp...
...low action ctuator Roller plunger 9.5 dia. x 5 Resin roller Frequency 50/60 Hz Contact form 3NC Load General load/Micro load Conduit Pg13.5 Number of conduit: 1 Ambient temp...
...-way action roller arm lever 12.5 dia. x 5 Resin roller R20 Frequency 50/60 Hz Contact form 3NC Load General load/Micro load Conduit Pg13.5 Number of conduit: 1 Ambient temp...
...ups of 1 to 3 units), 20 mA max. (at 4 or more units are connected) Residual voltage: 1 V max. (Load current Less than 10 mA) Residual voltage: 2 V max. (Load current 10 to 100 mA) O...
...ups of 1 to 3 units), 20 mA max. (at 4 or more units are connected) Residual voltage: 1 V max. (Load current Less than 10 mA) Residual voltage: 2 V max. (Load current 10 to 100 mA) O...
...ups of 1 to 3 units), 20 mA max. (at 4 or more units are connected) Residual voltage: 1 V max. (Load current Less than 10 mA) Residual voltage: 2 V max. (Load current 10 to 100 mA) O...
...ups of 1 to 3 units), 20 mA max. (at 4 or more units are connected) Residual voltage: 1 V max. (Load current Less than 10 mA) Residual voltage: 2 V max. (Load current 10 to 100 mA) O...
...ups of 1 to 3 units), 20 mA max. (at 4 or more units are connected) Residual voltage: 1 V max. (Load current Less than 10 mA) Residual voltage: 2 V max. (Load current 10 to 100 mA) O...
...ups of 1 to 3 units), 20 mA max. (at 4 or more units are connected) Residual voltage: 1 V max. (Load current Less than 10 mA) Residual voltage: 2 V max. (Load current 10 to 100 mA) O...
...rtion Blue Operating function Momentary Contact rating Contact form DPDT Ratings (AC) Resistive load: 15 A at 125 VAC/15 A at 200 VAC Lamp load: 2 A at 125 VAC/2 A at 200 VAC Inducti...
...tion Black Operating function Momentary Contact rating Contact form DPDT Ratings (AC) Resistive load: 15 A at 125 VAC/15 A at 200 VAC Lamp load: 2 A at 125 VAC/2 A at 200 VAC Inducti...
...tion Green Operating function Momentary Contact rating Contact form DPDT Ratings (AC) Resistive load: 15 A at 125 VAC/15 A at 200 VAC Lamp load: 2 A at 125 VAC/2 A at 200 VAC Inducti...
...ortion Red Operating function Momentary Contact rating Contact form DPDT Ratings (AC) Resistive load: 15 A at 125 VAC/15 A at 200 VAC Lamp load: 2 A at 125 VAC/2 A at 200 VAC Inducti...
...tion White Operating function Momentary Contact rating Contact form DPDT Ratings (AC) Resistive load: 15 A at 125 VAC/15 A at 200 VAC Lamp load: 2 A at 125 VAC/2 A at 200 VAC Inducti...
...ion Yellow Operating function Momentary Contact rating Contact form DPDT Ratings (AC) Resistive load: 15 A at 125 VAC/15 A at 200 VAC Lamp load: 2 A at 125 VAC/2 A at 200 VAC Inducti...
...tion Black Operating function Momentary Contact rating Contact form DPDT Ratings (AC) Resistive load: 15 A at 125 VAC/15 A at 200 VAC/10 A at 500 VAC Lamp load (NC): 3 A at 125 VAC/2...
...tion Green Operating function Momentary Contact rating Contact form DPDT Ratings (AC) Resistive load: 15 A at 125 VAC/15 A at 200 VAC/10 A at 500 VAC Lamp load (NC): 3 A at 125 VAC/2...