| Site Search | Product Search | IA Global Search |
...Design of 28.5 mm • The same contacts can be used for both standard loads and microloads. • Oil-resistant IP65 models • Conforms to EN60947-5-1. last update: December 19, 2013...
...ss than 28.5 mm below panel • Wide range of switching capacity from standard to microload • Oil-resistant IP65 models last update: December 19, 2013...
...of up to four contact points can be combined together in the contact-point configuration. • Oil-resistant to IP65 (non-lighted models) / IP65 (lighted models) / IP69K high-temperature, high-p...
...on is set with a pedestal. • The contact surface with the wafer carrier uses a special chemical-resistant fluororesin. • The unique optical system enables stable detection of almost all wafer...
... (Certification Mark License). • CE Marking conformance by third party assessment body. • Water-resistant enclosure conforms to NEMA 4X (equivalent to IP66). • Capable of high-speed sampling ...
... (Certification Mark License). • CE Marking conformance by third party assessment body. • Water-resistant enclosure conforms to NEMA 4X (equivalent to IP66). * Visual confirmation of judgemen...
... (Certification Mark License). • CE Marking conformance by third party assessment body. • Water-resistant enclosure conforms to NEMA 4X (equivalent to IP66). • Capable of high-speed sampling ...
... (Certification Mark License). • CE Marking conformance by third party assessment body. • Water-resistant enclosure conforms to NEMA 4X (equivalent to IP66). * Visual confirmation of judgemen...
...ed in devices. E2EC-Q Prevents adherence of weld spatter to the Sensing Head. (Improved spatter-resistant model) E2EC-Q Employs a fluoride cable (Improved spatter-resistant model) la...
...ecifications Dimensions Catalog last update: September 11, 2023 SUS316L Body, IP69K Protection, Resistant to High Temperatures and Detergents Improved resistance to detergents and rusting App...
...Top) IP69K Degree of Protection with an SUS316L Housing The housing is constructed of corrosion-resistant SUS316L, and the display cover is PES (polyethersulfone) or PEI (polyetherimid). Both...
...n with an SUS316L Housing (Same Durability as the E3ZM) The housing is constructed of corrosion-resistant SUS316L, and the display cover is PES (polyethersulfone). Both materials are hig...
...ed when a strong mounting is required. • The BS-1 is used when high-temperature, high-pressure resistant is required. • The BS-1T is used when corrosion resistance is required. last update:...
...cable use environment Use RJ45 connectors for in-panel wiring and M12 connectors (Round Water - resistant Connectors) with IP67 protection for wiring outside the control panel where environme...
... Single-ended input type with built-in power supply terminals for low power equipments or noize-resistant differential input type (NX-AD) • Selecting channel to use, moving average, input dis...
...a world of difference! Three compelling reasons why the S8VK is the right power supply for you: Resistant in tough environments Omron is confident that the quality of the S8VK will exceed you...
...a world of difference! Three compelling reasons why the S8VK is the right power supply for you: Resistant in tough environments Omron is confident that the quality of the S8VK will exceed you...
...ies for easy confirmation of operation. (Set by default to light for non-operation.) • VCTF oil-resistant cables with CE marking. (Applicable only to standard models.) last update: December 1...
... complete range of Limit Switches with a long history of meeting user needs. Select environment-resistant specifications, actuators for essentially any workpiece, operating sensitivity matche...
...tomation Features Lineup Specifications Dimensions Catalog General-purpose Switches Environment-resistant Limit Switches Spatter-prevention Switches Long-life Switches last update: November 1...