| Site Search | Product Search | IA Global Search |
...dards EN ISO 13849-1: PLe/Safety Category 4 IEC 62061: SIL3 EN81-1/-2/-20/50 For various safety input devices wide variety of safety input devices such as emergency stop switches, do...
...p Specifications Dimensions Catalog last update: June 18, 2018 • Multi-range DC voltage/current input. • Front-panel key operation for easy setting. • Average processing function suppresses f...
...ting of three SSRs to contribute to downsizing of control panels. Models available with push-in input terminals. High-power Solid State Relays G3PH High-power, Load-control SSRs with High Cur...
https://www.ia.omron.com/products/category/relays/solid-state-relays/for-heater-control/
...mine the amount of rotation based on the count. To detect the amount of rotation from a certain input shaft position, the count in the counter is reset at the reference position and the numbe...
...ccurs within the sensing range, the liquid leakage detection signals output from terminal 4 are input to terminal 2 through the leaked liquid. The voltage of the input signals will v...
...mensions Catalog last update: January 6, 2016 • Compact size: 48 x 24 x 82 (W x H x D). • Multi-input compatible: DC voltage/current, rotary pulse. • Two display colors (switchable): green/re...
... When I want to electrically disconnect I/O, is it acceptable to insert a relay in the Inverter input power supply line? We are running a three-phase 200 VAC induction motor on single-phase 1...
...xis control with a fastest servo cycle time of 25 μs/5 axes enables precision machining Encoder Input Unit CK3W-ECS300 Supports encoder protocols used for high-precision stage control Laser I...
...現產線彈性化(換線/換料) ILOR+S 整合性解決方案-改變生產線的新風貌 OMRON ILOR+S整合性解決方案-改變生產線的新風貌 I: Input L:Logic O:Output R: Robot S:Safety 玻璃基板尋邊破片檢查 FH Vision Sys...
...omation platform integrates control, information, and safety CPU Units EtherNet/IP Unit Digital Input / Output Unit Analog Input / Output Unit Temperature Control Unit / Temperature ...
https://www.ia.omron.com/products/category/automation-systems/machine-automation-controllers/
... Unit • Sampling times down to 10 μs per channel and high resolution of 1/30,000 • Single-ended input type with built-in power supply terminals for low power equipments or noize-resistant dif...
...n setting level alarm hysteresis alarm latch alarm operation alarm with standby sequence analog input analog signal annunciator AT AT calculated gain auto/manual switching auxiliary output av...
https://www.ia.omron.com/support/glossary/control-components/temperature-controllers/
...omation platform integrates control, information, and safety CPU Units EtherNet/IP Unit Digital Input / Output Unit Analog Input / Output Unit Temperature Control Unit / Temperature ...
https://www.ia.omron.com/products/category/automation-systems/programmable-controllers/
...eup Specifications Dimensions Catalog last update: December 19, 2013 In addition to analog data input and output, Analog I/O Slave Units can use a variety of functions internally, such as sca...
...ter functions with alarm indicator. *2 • Bank function allows program switching by an external input. *3 • New 4-circuit output models with a compact, 72 × 72-mm DIN size added to the serie...
... overall visibility Intuitive LED user-interface guide Optimized wiring design Power supply and input have been isolated, eliminating special considerations for grounding or leakage current. ...
... overall visibility Intuitive LED user-interface guide Optimized wiring design Power supply and input have been isolated, eliminating special considerations for grounding or leakage current. ...
...l Automation Features Lineup Specifications Dimensions Catalog last update: December 19, 2013 • Input indicator on the Sensor Unit simplifies settings. last update: December 19, 2013...
...ch 5 amps of power. • Sealed plastic construction used for relays. • Easy wiring with separated input/output terminals. • Special P6B Mounting Socket used to facilitate maintenance (except fo...
...Used in combination with the G3PA to connect to single- and three-phase loads. • Three types of input method available: Internal adjuster, external adjuster, or DC signals from 4 to 20 mA. • ...