| Site Search | Product Search | IA Global Search |
...ment E2EC-QC2D1-M1GJ-T 0.3M Accessories (Order Separately) Sensor I/O Connector Models with Pre-wired Connectors: A Connector is not provided with the Sensor. Be sure to order a Connector sep...
...ection IEC IP67, In-house standards: oil-resistant (For Sensor Head only) Connection method Pre-wired Connector Models (Standard cable length: 2 m) Connector Models (Standard cable length: 0....
https://www.omron.co.id/products/family/1865/specification.html
...) Tolerance class IT16 applies to dimensions in this data sheet unless otherwise specified. Pre-wired Models (Shielded) Connector Models (Shielded) E2EH-X3[][] E2EH-X3[][]-M1[] E2EH-X7[][]...
...ations Dimensions Catalog / Manual / CAD / Software last update: September 24, 2012 Sensors Pre-wired Models Appearance Sensing distance Output configuration Operation mode: NO Operation mode...
...X, Y and Z directions Degree of protection IEC IP67, DIN 40050-9 IP69K *4 Connection method Pre-wired Models (Standard cable length 2 m), Connector Models Weight (packed state) Pre-...
https://www.omron.co.id/products/family/1866/specification.html
...to dimensions in this datasheet unless otherwise specified. Sensors Retro-reflective Models Pre-wired Models E3ZM-B61 E3ZM-B81 Retro-reflective Models M8 Connector E3ZM-B66 E3ZM-B86 Retro-ref...
...del Special reflector NPN output PNP output Retroreflective with MSR function Teaching type Pre-wired (2 m) 500 mm [100 mm] * (Red light) Order separately E3ZM-B61 2M E3ZM-B81 2M Connector (M...
... Y, and Z directions Degree of protection *5 IEC IP67, DIN 40050-9: IP69K Connection method Pre-wired cable (standard length: 2 m) or M8 4-pin connector Indicators Operation indicator (yellow...
https://www.omron.co.id/products/family/1897/specification.html
...nce class IT16 applies to dimensions in this data sheet unless otherwise specified. Sensors Pre-wired Models E2V-X2/X4 E2V-X5/X8 E2V-X10/X15 *1 NO Models: Operation indicator (yellow) (flashi...
...Manual / CAD / Software last update: May 23, 2013 Sensors Standard-distance type DC 3-wire, Pre-wired Models (Standard Cable Length: 2 m) Appearance Sensing distance Output Model Operation mo...
...ruction: 1,000 m/s 2 10 times each in X, Y, and Z directions Degree of protection IEC IP67 (Pre-wired Models and Pre-wired Connector Models are oil-resistant to the OMRON in-house st...
https://www.omron.co.id/products/family/1937/specification.html
...cutting. Amplifier Units Appearance Connection method Functions Model NPN output PNP output Pre-wired model (2 m) Tough Mode Super Tough Mode ON-delay and OFF-delay timer E3X-DA11TG-S 2M * E3...
...Manual / CAD / Software last update: May 8, 2023 (Unit: mm) Mark Sensor(Diffuse reflective) Pre-wired Models E3ZM-V61 E3ZM-V81 Mark Sensor(Diffuse reflective) M8 Connector E3ZM-V66 E3ZM-V86 l...
...ection method Sensing distance Model NPN output PNP output Mark Sensor (Diffuse reflective) Pre-wired (2 m) 12±2 mm * (White light) E3ZM-V61 2M E3ZM-V81 2M Connector (M8, 4 pins) E3ZM-V66 E3Z...
... Z directions Degree of protection *4 IEC 60529: IP67, DIN 40050-9: IP69K Connection method Pre-wired cable (standard length: 2 m) or M8 4-pin connector Indicator Operating indicator (yellow)...
https://www.omron.co.id/products/family/1990/specification.html
...ce Connection method Ratings and Specifications Model NPN output PNP output Standard models Pre-wired (2 m) --- E3X-SD21 2M E3X-SD51 2M Wire-saving connector E3X-SD7 E3X-SD9 *An Amplifier Uni...
...rotective Cover attached) IEC 60529 IP66 (with Protective Cover attached) Connection method Pre-wired (standard cable length: 2 m), or connector Weight (packed state) *4 Pre-wired mo...
https://www.omron.co.id/products/family/2647/specification.html
... times each in X, Y, and Z directions Degree of protection IEC 60529 IP50 Connecting method Pre-wired (Standard length: 1 m) Weight (packed state) Approx. 55 g Material Case Polycarbonate Cov...
https://www.omron.co.id/products/family/287/specification.html
... times each in X, Y, and Z directions Degree of protection IEC 60529 IP67 Connection method Pre-wired (High-frequency coaxial cable, Standard cable length: 3 m) Cable length compensation 0.5 ...
https://www.omron.co.id/products/family/3067/specification.html
...) Tolerance class IT16 applies to dimensions in this data sheet unless otherwise specified. Pre-wired Amplifier Units E3X-HD11 E3X-HD41 Amplifier Units with Wire-saving Connectors E3X-HD6 E3X...