| Site Search | Product Search | IA Global Search |
...e 24 VDC Operating voltage range 19.2 to 28.8 VDC Input impedance 2 kΩ±20% Operate voltage 19.2 V max.DC Release voltage 1 V min.DC Output Rated load voltage 100 to 240 VAC Load volt...
...ed voltage 5 VDC Operating voltage range 4 to 6 VDC Input impedance 390 Ω±20% Operate voltage 4 V max.DC Release voltage 1 V min.DC Output Rated load voltage 100 to 240 VAC Load volt...
...eiver: 15 mA max. Control output PNP open collector 30 VDC max. 100 mA max. Residual voltage: 3 V max. Operation mode Light-ON/Dark-ON selectable Protective circuit Output short-circuit prote...
...ver: 20 mA max. Control output PNP open collector 26.4 VDC max. 100 mA max. Residual voltage: 1 V max. (Load current Less than 10 mA) Residual voltage: 2 V max. (Load current 10 to 1...
...ver: 20 mA max. Control output PNP open collector 26.4 VDC max. 100 mA max. Residual voltage: 1 V max. (Load current Less than 10 mA) Residual voltage: 2 V max. (Load current 10 to 1...
...ver: 20 mA max. Control output PNP open collector 26.4 VDC max. 100 mA max. Residual voltage: 1 V max. (Load current Less than 10 mA) Residual voltage: 2 V max. (Load current 10 to 1...
...ver: 20 mA max. Control output PNP open collector 26.4 VDC max. 100 mA max. Residual voltage: 1 V max. (Load current Less than 10 mA) Residual voltage: 2 V max. (Load current 10 to 1...
...24 VDC Operating voltage range 19.2 to 26.4 VDC Input impedance 1.7 kΩ±20% Operate voltage 19.2 V max.DC Release voltage 2 V min.DC Output Rated load voltage 100 to 240 VAC Load volt...
...e 12 VDC Operating voltage range 9.6 to 13.2 VDC Input impedance 0.9 kΩ±20% Operate voltage 9.6 V max.DC Release voltage 2 V min.DC Output Rated load voltage 100 to 240 VAC Load volt...
...24 VDC Operating voltage range 19.2 to 26.4 VDC Input impedance 1.7 kΩ±20% Operate voltage 19.2 V max.DC Release voltage 2 V min.DC Output Rated load voltage 100 to 240 VAC Load volt...
...24 VDC Operating voltage range 19.2 to 26.4 VDC Input impedance 6.4 kΩ±20% Operate voltage 19.2 V max.DC Release voltage 2 V min.DC Output Rated load voltage 48 to 200 VDC Load volta...
...e 12 VDC Operating voltage range 9.6 to 13.2 VDC Input impedance 3.5 kΩ±20% Operate voltage 9.6 V max.DC Release voltage 2 V min.DC Output Rated load voltage 5 to 48 VDC Load voltage...
...24 VDC Operating voltage range 19.2 to 26.4 VDC Input impedance 6.5 kΩ±20% Operate voltage 19.2 V max.DC Release voltage 2 V min.DC Output Rated load voltage 5 to 48 VDC Load voltage...
...g Socket Input Rated voltage 12 VDC Operating voltage range 9.6 to 14.4 VDC Operate voltage 9.6 V max.DC Release voltage 1.2 V min.DC Output Rated load voltage 100 to 240 VAC Load vo...
...Socket Input Rated voltage 24 VDC Operating voltage range 19.2 to 28.8 VDC Operate voltage 19.2 V max.DC Release voltage 2.4 V min.DC Output Rated load voltage 100 to 240 VAC Load vo...
... Mounting Socket Input Rated voltage 5 VDC Operating voltage range 4 to 6 VDC Operate voltage 4 V max.DC Release voltage 0.5 V min.DC Output Rated load voltage 100 to 240 VAC Load vo...
...g Socket Input Rated voltage 12 VDC Operating voltage range 9.6 to 14.4 VDC Operate voltage 9.6 V max.DC Release voltage 1.2 V min.DC Output Rated load voltage 100 to 240 VAC Load vo...
...Socket Input Rated voltage 24 VDC Operating voltage range 19.2 to 28.8 VDC Operate voltage 19.2 V max.DC Release voltage 2.4 V min.DC Output Rated load voltage 100 to 240 VAC Load vo...
... Mounting Socket Input Rated voltage 5 VDC Operating voltage range 4 to 6 VDC Operate voltage 4 V max.DC Release voltage 0.5 V min.DC Output Rated load voltage 100 to 240 VAC Load vo...
...en collector Control output (Switching capacity) 50 mA max. Control output (Residual voltage) 2 V max. (Load current 50 mA with cable length of 2 m) Indicator Operation indicator (yellow) Ope...