| Site Search | Product Search | IA Global Search |
...update: March 1, 2022 (Unit: mm) Sensor Heads E3C-LD11N E3C-LR11N E3C-LR12N Amplifier Units Pre-wired Amplifier Units E3C-LDA21N E3C-LDA51N Amplifier Units with Wire-saving Connectors E3C-LDA...
https://www.omron.com.vn/products/family/3849/dimension.html
...pe. Amplifier Units Connection method Appearance Inputs/outputs Model NPN output PNP output Pre-wired Amplifier Units 2 outputs + 1 input E3C-LDA21N 2M E3C-LDA51N 2M Amplifier Units with Wire...
...C-LDA21N E3C-LDA6N E3C-LDA7N PNP output E3C-LDA51N E3C-LDA8N E3C-LDA9N Connection method *2 Pre-wired Wire-saving Connector Applicable Amplifier Unit E3C-L[][][]N Outputs 2 outputs 2 outputs ...
https://www.omron.com.vn/products/family/3849/specification.html
...1. Handheld DPM Reader Part Description Part Number V460-H Handheld DPM Reader, Black Grey, PoE Wired, with X-Mode V460-H0PX 2. Cables Appearance Type Length Part Number Ethernet Communicatio...
...D-UL 2M.) Refer to Ordering Information to confirm model numbers for Emitter and Receivers. Pre-wired Models Standard Model E3Z-T61(A)/T62 E3Z-T81(A)/T82 Laser Model E3Z-LT61/LT81 IO-Link Mod...
https://www.omron.com.vn/products/family/3919/dimension.html
...n method Sensing distance Model NPN output PNP output Through- beam (Emitter + Receiver) *1 Pre-wired (2 m) 15 m (Infrared light) E3Z-T61-UL 2M *4 *5 Emitter E3Z-T61-L-UL 2M Receiver E3Z-T61-...
...re last update: October 1, 2024 Standard Model Sensing method Through-beam Model NPN output Pre-wired E3Z-T61-UL E3Z-T62-UL E3Z-T61A-UL M8 Connector E3Z-T66-UL E3Z-T67-UL E3Z-T66A-UL PNP outp...
https://www.omron.com.vn/products/family/3919/specification.html
...mensions Catalog / Manual / CAD / Software last update: October 20, 2025 (Unit: mm) Sensors Pre-wired Models/Pre-wired Connector Models E3AS-HF6000[] (-M1TJ) M12 Connector (horizonta...
https://www.omron.com.vn/products/family/3926/dimension.html
...g distance (Red light) Output NPN output PNP output IO-Link baud rate --- COM3 (230.4 kbps) Pre-wired (2 m) *1 E3AS-HF6000SMN 2M E3AS-HF6000SMT 2M M12 Connector (horizontal) E3AS-HF6000SMN M1...
...EC60529), IP69K (ISO20653), IP67G (JIS C 0920 Annex 1) *3 Weight (packed state/Sensor only) Pre-wired (2 m) Approx. 280 g/approx. 167 g M12 Connector (horizontal/vertical) Approx. 223 g/appro...
https://www.omron.com.vn/products/family/3926/specification.html
... extension cables connected together.
...directions along X, Y, and Z axes Degree of protection IP67 (IEC60529) Connection method *5 Pre-wired Connector type (Standard cable length: 2 m/0.2 m) Material Case and cover: Polybutylene t...
https://www.omron.com.vn/products/family/3932/specification.html
... applies to dimensions in this data sheet unless otherwise specified. Sensors Through-beam* Pre-wired Models E3Z-T61(K), E3Z-T81(K) E3Z-T61A, E3Z-T81A E3Z-T62, E3Z-T82 Connector Models E3Z-T6...
...n method Sensing distance Model NPN output PNP output Through- beam (Emitter + Receiver) *3 Pre-wired (2 m) 15 m (Infrared light) E3Z-T61 2M *4 *5 Emitter E3Z-T61-L 2M Receiver E3Z-T61-D 2M E...
...tro- reflective with MSR function Diffuse-reflective (Narrow- beam Models) Model NPN output Pre-wired E3Z-T61 E3Z-T62 E3Z-T61A E3Z-R61 E3Z-D61 E3Z-D62 E3Z-L61 Connector (M8) E3Z-T66 E3Z-T67 E...
https://www.omron.com.vn/products/family/407/specification.html
...mes each in X, Y, and Z directions Degree of protection *1 IEC 60529 IP67 Connection method Pre-wired (standard length: 2 m) Weight (packed state) Approx. 40 g Materials Case PBT (polybutylen...
https://www.omron.com.vn/products/family/409/specification.html
... (Unit: mm) E3S-A Built-in Amplifier Photoelectric Sensor Through-beam Sensors (Horizontal) Pre-wired Sensors E3S-AT11/21/31/41 (Receiver) E3S-AT11/31 (Emitter) E3S-AT21/41(Emitter) Note:Mode...
... Sensing distance Functions Model NPN output PNP output Through- beam Sensors *1 Horizontal Pre-wired 7 m (Red light) --- E3S-AT11 2M Emitter E3S-AT11-L Receiver E3S-AT11-D E3S-AT31 2M Emitte...
...nd Z directions Degree of protection IEC IP67; NEMA: 4X (indoors only) *2 Connection method Pre-wired (standard length: 2 m) or M12 connector Weight (packed state) Pre-wired cable: A...
https://www.omron.com.vn/products/family/410/specification.html
...nce Connection method Sensing distance Model Through-beam (Emitter + Receiver) * Horizontal Pre-wired 30 m (Infrared light) E3S-CT11 2M Emitter E3S-CT11-L 2M Receiver E3S-CT11-D 2M Pre-...