| Site Search | Product Search | IA Global Search |
...529: IP67 (in-house standards: oil-resistant), NEMA: 6P (indoors only) *2 Connection method Pre-wired (standard cable length: 2 m) or Pre-wired M12 Connector (standard cable length: ...
https://www.omron.com.vn/products/family/412/specification.html
...C 60529) (in-house standards: oil- resistant), NEMA: 6P (indoors only) *2 Connection method Pre-wired (standard length: 2 m) Weight (packed state) Approx. 170 g Materials Case Zinc die-cast O...
https://www.omron.com.vn/products/family/415/specification.html
...m) Tolerance class IT16 applies to dimensions in this datasheet unless otherwise specified. Pre-wired Models E3Z-LS61 E3Z-LS81 E3Z-LS63 E3Z-LS83 Connector Models E3Z-LS66 E3Z-LS86 E3Z-LS68 E3...
...ection method Sensing distance (white paper) Model NPN output PNP output Distance- settable Pre-wired (2 m) E3Z-LS61 2M *1 E3Z-LS81 2M *1 Connector (M8, 4 pins) E3Z-LS66 E3Z-LS86 Pre-...
...imes each in X, Y, and Z directions Degree of protection IP67 (IEC 60529) Connection method Pre-wired (standard lengths: 2 m and 0.5 m) Connector (M8, 4 pins) Pre-wired (standard len...
https://www.omron.com.vn/products/family/420/specification.html
...IEC 60529 IP60 Limited to indoor use IEC 60529 IP66 Limited to indoor use Connection method Pre-wired models (standard length: 2 m) Weight (packed state) Approx. 50 g Approx. 24 g Approx. 60 ...
https://www.omron.com.vn/products/family/423/specification.html
...istance Beams Sensing width (mm) Output type External indicator Model Gap Qty Through- beam Pre-wired (5 m) 3 m (Infrared LED) 25 m 5 100 NPN open collector --- F3W-D052A *1 Possible F3W-D052...
...ons Degree of protection IEC60529: IP62 (with the operation cover closed) Connection method Pre-wired Standard cable length: 5 m *3 Pre-wired connector (M12 5-pin connector) Standard...
https://www.omron.com.vn/products/family/424/specification.html
...otted/Phillips screws M3 × 8 (with spring and plain washers) Stainless steel (SUS304) 2 E3Z pre-wired model (25.4) E39-L44 Stainless steel (SUS304) 1 Slotted/Phillips screws M3 × 8 (with spri...
...Specifications Dimensions Catalog / Manual / CAD / Software last update: September 23, 2012 Pre-wired Models Appearance Sensing method Cable length Sensing distance Output configu- ration Ind...
...imes each in X, Y, and Z directions Degree of protection *2 IEC60529 IP64 Connecting method Pre-wired (standard cable length: 2 m) Weight (packaged) Approx. 20 g Material Case: Polybutylene p...
https://www.omron.com.vn/products/family/435/specification.html
... for 3 times each in X, Y, and Z directions Degree of protection IEC IP50 Connecting method Pre-wired (standard cable length: 1 m) Weight 18.5 g Material Case Polycarbonate Holder *1. The ind...
https://www.omron.com.vn/products/family/438/specification.html
...et unless otherwise specified. Sensors DC 2-Wire No Self-diagnosis Output, PUR Cable models Pre-wired Models (Shielded) E2E-X2D[]-U E2E-X3D[]-U E2E-X7D[]-U E2E-X10D[]-U Pre-wired Con...
...nection method Cable specifi- cations Polarity Operation mode Pin arrangement Model M8 2 mm Pre-wired Models (2 m) PUR Yes NO --- E2E-X2D1-U 2M NC E2E-X2D2-U 2M M12 Pre-wired Smartcl...
...tions Destruction: 1,000 m/s 2 10 times each in X, Y, and Z directions Degree of protection Pre-wired Models: IEC 60529 IP67, in-house standards: oil-resistant Connector Models: IEC 60529 IP6...
https://www.omron.com.vn/products/family/449/specification.html
...tions Degree of protection IEC IP67, in-house standard for oil resistance Connection method Pre-wired Models (Standard cable length: 2 m) Weight (packed state) Approx. 65 g Approx. 150 g Appr...
https://www.omron.com.vn/products/family/451/specification.html
...) Tolerance class IT16 applies to dimensions in this data sheet unless otherwise specified. Pre-wired Models Long Sensing-distance Models E2EQ-X4X1 E2EQ-X8X1 E2EQ-X15X1 Standard Models E2EQ-X...
...ications Dimensions Catalog / Manual / CAD / Software last update: February 1, 2024 Sensors Pre-wired Models Long Sensing-distance Models Appearance Sensing distance Output configuration Oper...
...esistance Destruction: 1,000m/s 2 10 times each in X, Y, and Z directions Connection method Pre-wired Models (Standard cable length: 2 m) Pre-wired Connector Models Weight (packed st...
https://www.omron.com.vn/products/family/452/specification.html
...ns Degree of protection IEC 60529 IP67, in-house standards: oil-resistant Connection method Pre-wired Models (Cable length: 2 m) Weight (packed state) Approx. 70 g Approx. 130 g Approx. 170 g...
https://www.omron.com.vn/products/family/453/specification.html