| Site Search | Product Search | IA Global Search |
...pler Operating indicator Equipped Terminal structure Screw terminal Mounting DIN track mounting Input Rated voltage 110 VAC Rated current AC (50 Hz): 6.7 mA AC (60 Hz): 6.7 mA Operate voltage...
...pler Operating indicator Equipped Terminal structure Screw terminal Mounting DIN track mounting Input Rated voltage 200 VAC Rated current AC (50 Hz): 6.7 mA AC (60 Hz): 7.9 mA Operate voltage...
...pler Operating indicator Equipped Terminal structure Screw terminal Mounting DIN track mounting Input Rated voltage 230 VAC Rated current AC (50 Hz): 7.5 mA AC (60 Hz): 8.8 mA Operate voltage...
...pler Operating indicator Equipped Terminal structure Screw terminal Mounting DIN track mounting Input Rated voltage 12 VDC Rated current DC: 8.0 mA Operate voltage 10.8 V max. Release voltage...
...pler Operating indicator Equipped Terminal structure Screw terminal Mounting DIN track mounting Input Rated voltage 24 VDC Rated current DC: 4.6 mA Operate voltage 21.6 V max. Release voltage...
...pler Operating indicator Equipped Terminal structure Screw terminal Mounting DIN track mounting Input Rated voltage 24 VAC 24 VDC Rated current AC (50 Hz): 9.0 mA AC (60 Hz): 9.5 mA DC: 8.4 m...
...pler Operating indicator Equipped Terminal structure Screw terminal Mounting DIN track mounting Input Rated voltage 24 VDC Rated current DC: 9.0 mA Operate voltage 21.6 V max. Release voltage...
...erating indicator Equipped Terminal structure Plug-in terminal Mounting Socket Case color Black Input Rated voltage 24 VDC Operating voltage range 19.2 to 26.4 VDC Input impedance 1....
...erating indicator Equipped Terminal structure Plug-in terminal Mounting Socket Case color Black Input Rated voltage 12 VDC Operating voltage range 9.6 to 13.2 VDC Input impedance 0.9...
...erating indicator Equipped Terminal structure Plug-in terminal Mounting Socket Case color Black Input Rated voltage 24 VDC Operating voltage range 19.2 to 26.4 VDC Input impedance 1....
...erating indicator Equipped Terminal structure Plug-in terminal Mounting Socket Case color Black Input Rated voltage 24 VDC Operating voltage range 19.2 to 26.4 VDC Input impedance 6....
...erating indicator Equipped Terminal structure Plug-in terminal Mounting Socket Case color Black Input Rated voltage 12 VDC Operating voltage range 9.6 to 13.2 VDC Input impedance 3.5...
...erating indicator Equipped Terminal structure Plug-in terminal Mounting Socket Case color Black Input Rated voltage 24 VDC Operating voltage range 19.2 to 26.4 VDC Input impedance 6....
... Interface Unit Position Interface Unit List Position Interface Units for pulse output, encoder input, and SSI input. There are 3 products of Position Interface Unit. NX-series Incre...
... Interface Unit Position Interface Unit List Position Interface Units for pulse output, encoder input, and SSI input. There are 3 products of Position Interface Unit. NX-series Incre...
...ensions. 2.Insert a 2- or 3-digit number corresponding to the cable dimensions. Dimensions (mm) Input Output (A) (B) Model Model 1,000 750 G79-I100C-75-MN G79-O100C-75-MN 1,500 1,250 G79-I150...
...ximize your machine’s performance. A variety of interfaces to optimize system configuration The input interface can accept the A/B phase signals, sinusoidal signals, and parallel binary signa...
... replacement period is for reference only and does not guarantee the life of the Timer. * Rated input voltage and load rate 50% or less, ambient temperature 35°C or less, installed as a singl...
https://www.fa.omron.co.jp/data_pdf/cat/timer_replace_tg_e_1_1_csm1062339.pdf
...g Machines, Measuring Factors such as Pressure, Load, Torque, and Weight Using Load Cell Signal Input. Displaying individual registered product index. Select and click for details. Count 20 5...
...ent power is restored after its start. *1. Refer to “Automatic measurement by arbitrary trigger input” for details on trigger input. Automatic measurement reduce electric shock accid...