| Site Search | Product Search | IA Global Search |
...g/socket Socket Location of lead output Straight Fastening method M12 Threads Rated voltage 250 VDC Rated current 4 A Contact resistance 40 mΩ max. (20 mV max, 100 mA max.) Cable specificatio...
...lug/socket Plug Location of lead output Straight Fastening method M12 Threads Rated voltage 250 VDC Rated current 4 A Contact resistance 40 mΩ max. (20 mV max, 100 mA max.) Applicable cable O...
...mm) Differential distance 2 mm max. Light source Red LED (650 nm) Power supply voltage 12 to 24 VDC±10% ripple (p-p) 10% max. Current consumption 20 mA max. Control output NPN open collector ...
...mm) Differential distance 2 mm max. Light source Red LED (650 nm) Power supply voltage 12 to 24 VDC±10% ripple (p-p) 10% max. Current consumption 20 mA max. Control output NPN open collector ...
...mm) Differential distance 2 mm max. Light source Red LED (650 nm) Power supply voltage 12 to 24 VDC±10% ripple (p-p) 10% max. Current consumption 20 mA max. Control output PNP open collector ...
...mm) Differential distance 2 mm max. Light source Red LED (650 nm) Power supply voltage 12 to 24 VDC±10% ripple (p-p) 10% max. Current consumption 20 mA max. Control output PNP open collector ...
...mm) Differential distance 6 mm max. Light source Red LED (650 nm) Power supply voltage 12 to 24 VDC±10% ripple (p-p) 10% max. Current consumption 20 mA max. Control output NPN open collector ...
...mm) Differential distance 6 mm max. Light source Red LED (650 nm) Power supply voltage 12 to 24 VDC±10% ripple (p-p) 10% max. Current consumption 20 mA max. Control output NPN open collector ...
...mm) Differential distance 6 mm max. Light source Red LED (650 nm) Power supply voltage 12 to 24 VDC±10% ripple (p-p) 10% max. Current consumption 20 mA max. Control output NPN open collector ...
...mm) Differential distance 6 mm max. Light source Red LED (650 nm) Power supply voltage 12 to 24 VDC±10% ripple (p-p) 10% max. Current consumption 20 mA max. Control output PNP open collector ...
...mm) Differential distance 6 mm max. Light source Red LED (650 nm) Power supply voltage 12 to 24 VDC±10% ripple (p-p) 10% max. Current consumption 20 mA max. Control output PNP open collector ...
...100 mm) Directional angle 2 to 20 ° Light source Red LED (650 nm) Power supply voltage 12 to 24 VDC±10% ripple (p-p) 10% max. Current consumption 20 mA max. Control output NPN open collector ...
...100 mm) Directional angle 2 to 20 ° Light source Red LED (650 nm) Power supply voltage 12 to 24 VDC±10% ripple (p-p) 10% max. Current consumption 20 mA max. Control output NPN open collector ...
...urrent 5 mA max. (at 100 VAC) 10 mA max. (at 200 VAC) Insulation resistance 100 MΩ min. (at 500 VDC) Dielectric strength 2,500 VAC, 50/60 Hz for 1 min Vibration resistance 10 to 55 to 10 Hz, ...
...urrent 5 mA max. (at 100 VAC) 10 mA max. (at 200 VAC) Insulation resistance 100 MΩ min. (at 500 VDC) Dielectric strength 2,500 VAC, 50/60 Hz for 1 min Vibration resistance 10 to 55 to 10 Hz, ...
...rrent 10 mA max. (at 200 VAC) 20 mA max. (at 400 VAC) Insulation resistance 100 MΩ min. (at 500 VDC) Dielectric strength 4,000 VAC, 50/60 Hz for 1 min Vibration resistance 10 to 55 to 10 Hz, ...
...rrent 10 mA max. (at 200 VAC) 20 mA max. (at 400 VAC) Insulation resistance 100 MΩ min. (at 500 VDC) Dielectric strength 4,000 VAC, 50/60 Hz for 1 min Vibration resistance 10 to 55 to 10 Hz, ...
...ct: Inductive load (cosφ = 0.4)) 220 VAC 1 A (Twin contacts (NC): Resistive load (cos φ= 1)) 30 VDC 25 A (NO contact: Resistive load) Terminal structure Tab terminal Item list of G7J Ratings ...
...100 mm) Directional angle 2 to 20 ° Light source Red LED (650 nm) Power supply voltage 12 to 24 VDC±10% ripple (p-p) 10% max. Current consumption 20 mA max. Control output NPN open collector ...
...100 mm) Directional angle 2 to 20 ° Light source Red LED (650 nm) Power supply voltage 12 to 24 VDC±10% ripple (p-p) 10% max. Current consumption 20 mA max. Control output NPN open collector ...