| Site Search | Product Search | IA Global Search |
...° Light source Infrared LED (950 nm) Power supply voltage 100 to 240 VAC±10% 50/60 Hz 24 to 240 VDC±10% ripple (p-p) 10% max. Power consumption Emitter and Receiver: 3 W max. Control output R...
...e Light source Infrared LED (940 nm) Power supply voltage 100 to 240 VAC±10% 50/60 Hz 24 to 240 VDC±10% ripple (p-p) 10% max. Power consumption 2 W max. Control output Relay output (SPDT) 250...
...e Light source Infrared LED (940 nm) Power supply voltage 100 to 240 VAC±10% 50/60 Hz 24 to 240 VDC±10% ripple (p-p) 10% max. Power consumption 2 W max. Control output Relay output (SPDT) 250...
...to 5 ° Light source Red LED (660 nm) Power supply voltage 100 to 240 VAC±10% 50/60 Hz 24 to 240 VDC±10% ripple (p-p) 10% max. Power consumption 2 W max. Control output Relay output (SPDT) 250...
...to 5 ° Light source Red LED (660 nm) Power supply voltage 100 to 240 VAC±10% 50/60 Hz 24 to 240 VDC±10% ripple (p-p) 10% max. Power consumption 2 W max. Control output Relay output (SPDT) 250...
...to 5 ° Light source Red LED (660 nm) Power supply voltage 100 to 240 VAC±10% 50/60 Hz 24 to 240 VDC±10% ripple (p-p) 10% max. Power consumption 2 W max. Control output Relay output (SPDT) 250...
...to 5 ° Light source Red LED (660 nm) Power supply voltage 100 to 240 VAC±10% 50/60 Hz 24 to 240 VDC±10% ripple (p-p) 10% max. Power consumption 2 W max. Control output Relay output (SPDT) 250...
...mm) Differential distance 6 mm max. Light source Red LED (650 nm) Power supply voltage 12 to 24 VDC±10% ripple (p-p) 10% max. Current consumption 20 mA max. Control output NPN open collector ...
...itter: 3 to 25 ° Receiver: 3 ° min. Light source Red LED (650 nm) Power supply voltage 12 to 24 VDC±10% ripple (p-p) 10% max. Current consumption Emitter: 10 mA max. Receiver: 20 mA max. Cont...
...mm) Differential distance 2 mm max. Light source Red LED (650 nm) Power supply voltage 12 to 24 VDC±10% ripple (p-p) 10% max. Current consumption 20 mA max. Control output NPN open collector ...
...mm) Differential distance 2 mm max. Light source Red LED (650 nm) Power supply voltage 12 to 24 VDC±10% ripple (p-p) 10% max. Current consumption 20 mA max. Control output PNP open collector ...
...mm) Differential distance 6 mm max. Light source Red LED (650 nm) Power supply voltage 12 to 24 VDC±10% ripple (p-p) 10% max. Current consumption 20 mA max. Control output PNP open collector ...
...tter: 2 to 20 ° Receiver: 2 to 70 ° Light source Red LED (650 nm) Power supply voltage 12 to 24 VDC±10% ripple (p-p) 10% max. Current consumption Emitter: 10 mA max. Receiver: 20 mA max. Cont...
...tter: 2 to 20 ° Receiver: 2 to 70 ° Light source Red LED (650 nm) Power supply voltage 12 to 24 VDC±10% ripple (p-p) 10% max. Current consumption Emitter: 10 mA max. Receiver: 20 mA max. Cont...
...tter: 2 to 20 ° Receiver: 2 to 70 ° Light source Red LED (650 nm) Power supply voltage 12 to 24 VDC±10% ripple (p-p) 10% max. Current consumption Emitter: 10 mA max. Receiver: 20 mA max. Cont...
...tter: 2 to 20 ° Receiver: 2 to 70 ° Light source Red LED (650 nm) Power supply voltage 12 to 24 VDC±10% ripple (p-p) 10% max. Current consumption Emitter: 10 mA max. Receiver: 20 mA max. Cont...
...ive load) 250 VAC 5 A (NC contact: Resistive load) 250 VAC 7 A (Inductive load (cosφ = 0.4)) 30 VDC 10 A (NO contact: Resistive load) 30 VDC 5 A (NC contact: Resistive load) Terminal...
...ive load) 250 VAC 5 A (NC contact: Resistive load) 250 VAC 7 A (Inductive load (cosφ = 0.4)) 30 VDC 10 A (NO contact: Resistive load) 30 VDC 5 A (NC contact: Resistive load) Terminal...
...ive load) 250 VAC 5 A (NC contact: Resistive load) 250 VAC 7 A (Inductive load (cosφ = 0.4)) 30 VDC 10 A (NO contact: Resistive load) 30 VDC 5 A (NC contact: Resistive load) Terminal...
...ive load) 250 VAC 5 A (NC contact: Resistive load) 250 VAC 7 A (Inductive load (cosφ = 0.4)) 30 VDC 10 A (NO contact: Resistive load) 30 VDC 5 A (NC contact: Resistive load) Terminal...