| Site Search | Product Search | IA Global Search |
...inals E5GC-CX0D6M-000 Digital Temperature Controller, 48 x 24 mm, Linear current output, 24 VAC/VDC, Universal inputs, Screw terminal block model E5GC-CX0DCM-000 Digital Temperature Controlle...
...AC and DC with no polarity. • Switch for a wide range of voltages; 19.2 to 264 VAC, 19.2 to 125 VDC. • Switch full- and half-wave rectifier AC loads. • Same sizes and terminal arrangements as...
...1 mVDC or higher (0.000 to 19.999 mV range supported). External power takeoff of 100 mA at 10 VDC provided. (Models with 5-VDC power takeoff also available.) • Short body with dept...
...rs are visible from many angles. External I/O An I/O interface is built in. An AC adapter or 24-VDC input can be selected for the power supply. An alarm signal is output if the self-diagnosis...
...ack mounting. The In-line Air Particle Sensor was developed for in-line applications, with a 24-VDC power supply. External outputs can be at two levels: warnings and alarms. Suitable for in-l...
... of 75 mm or less when panel-mounted with a P3G-08 Socket (H3CR-A8E, 100 to 240 VAC, 100 to 125 VDC) • PNP input models available. • Standards: UL, CSA, NK, LR, CCC, EN 61812-1, and CE Mark...
...ast update: April 15, 2013 • Wide power supply ranges of High Voltage 100 to 240 VAC/100 to 125 VDC and Low Voltage 24 to 48 VAC/12 to 48 VDC. • ON- and OFF-times can be set indepen...
...• Applicable to input free voltage: 100 to 240 VAC • Extended DC input voltage range: 80 to 370 VDC * DC input is not subject to EC directives and safety standards. • Easy mounting: Front-m...
...talog last update: December 19, 2013 • A wide AC/DC power supply range (24 to 230 VAC/ 24 to 48 VDC) reduces the number of timer models kept in stock. (24 to 230 VAC/VDC with H3DS-XL...
...mentation and maintenance. • The Position Control Units with line-driver outputs generate the 5-VDC power for the line driver internally. Control is possible by providing only a 24-...
...lable, meeting versatile applications. ON Response Time: 15μs, OFF Response Time: 90μs • Use 24-VDC, 100-VAC, and 200-VAC models to connect to devices with different types of outputs. • The 2...
... • Includes new models with backlight for improved visibility in dimly lit places. (Requires 24-VDC power supply.) • Black and light-gray cases now available. • PNP/NPN universal DC voltage...
... status with LED operation indicator. • Increased reliability of internal relay (micro load: 5 VDC, 1 mA) to enable PLC input. • Electrode terminals and other wiring terminals are separated...
... Dimensions Catalog last update: June 6, 2013 • Capable of switching 1-A load at 240 VAC or 100 VDC. • Maximum leakage current of 10 μA for OFF output. • Withstand voltage 2,500 VAC between i...
... mm. • Uses a clean (with no powder parting agent) cable. • Operating voltage range: 12 to 24 VDC last update: December 19, 2013...
...mensions Catalog last update: April 25, 2017 • AC input type (100 to 240 VAC)/DC input type (24 VDC) with 30 W output allows power supply to large-scale configurations. • Operating output con...
...ace saving on the board Power supply voltage operable for long distance wiring Operable with 24 VDC. The range of power-supply voltage is from maximum 28.8 VDC to minimum 20.4 ...
... sensitivity adjuster and operation selector) • Freely selectable power supply input (24 to 240 VDC, 24 to 240 VAC). (Additional types added to the DC type lineup.) • Models with infrared L...
..., Linear current outpu/Linear current output, Auxiliary output: 4, Power supply voltage: 24 VAC/VDC, Universal inputs, No options, Screw terminal block model E5AC-TCC4DSM-004 Programmable Dig...
...Features Lineup Specifications Dimensions Catalog last update: June 1, 2018 Backup Power for 24-VDC Devices in Control Panels for Instantaneous Voltage Drops or Power Interruptions New Value ...