• Operation mode selector allows modes to be switched easily.
• Sensitivity selector is suitable for any 6- to 13-mm-diameter transparent or semi-transparent pipe with a wall thickness of 1 mm.
• Uses a clean (with no powder parting agent) cable.
• Operating voltage range: 12 to 24 VDC