| Site Search | Product Search | IA Global Search |
...tact form 4PDT Contact method Single Contact material Au clad + Ag alloy Contact rated load 220 VAC 3 A (Resistive load) 220 VAC 0.8 A (Inductive load (cosφ = 0.4)) 24 VDC 3 A (Resis...
...tact form 4PDT Contact method Single Contact material Au clad + Ag alloy Contact rated load 220 VAC 3 A (Resistive load) 220 VAC 0.8 A (Inductive load (cosφ = 0.4)) 24 VDC 3 A (Resis...
...tact form 4PDT Contact method Single Contact material Au clad + Ag alloy Contact rated load 220 VAC 3 A (Resistive load) 220 VAC 0.8 A (Inductive load (cosφ = 0.4)) 24 VDC 3 A (Resis...
...tact form 4PDT Contact method Single Contact material Au clad + Ag alloy Contact rated load 220 VAC 3 A (Resistive load) 220 VAC 0.8 A (Inductive load (cosφ = 0.4)) 24 VDC 3 A (Resis...
...20% max. of sensing distance Light source Infrared LED (940 nm) Power supply voltage 100 to 240 VAC±10% 50/60 Hz 24 to 240 VDC±10% ripple (p-p) 10% max. Power consumption 2 W max. Control out...
...20% max. of sensing distance Light source Infrared LED (940 nm) Power supply voltage 100 to 240 VAC±10% 50/60 Hz 24 to 240 VDC±10% ripple (p-p) 10% max. Power consumption 2 W max. Control out...
.... min. Directional angle 1 to 5 ° Light source Red LED (660 nm) Power supply voltage 100 to 240 VAC±10% 50/60 Hz 24 to 240 VDC±10% ripple (p-p) 10% max. Power consumption 2 W max. Control out...
.... min. Directional angle 1 to 5 ° Light source Red LED (660 nm) Power supply voltage 100 to 240 VAC±10% 50/60 Hz 24 to 240 VDC±10% ripple (p-p) 10% max. Power consumption 2 W max. Control out...
... (Strage) 35 to 85 % Insulation resistance 20 MΩ min. (500 VDC megger) Dielectric strength 1000 VAC 50/60 Hz 1 min Vibration resistance Destruction: 10 to 55 Hz, 1.5 mm double amplitude each ...
...-NO/SPST-NC Load General load Ratings (AC): Non-Inductive load Resistive load (NC): 10 A at 125 VAC/10 A at 250 VAC/10 A at 480 VAC/3 A at 600 VAC Resistive load (N...
...-NO/SPST-NC Load General load Ratings (AC): Non-Inductive load Resistive load (NC): 10 A at 125 VAC/10 A at 250 VAC/10 A at 480 VAC/3 A at 600 VAC Resistive load (N...
...-NO/SPST-NC Load General load Ratings (AC): Non-Inductive load Resistive load (NC): 10 A at 125 VAC/10 A at 250 VAC/10 A at 480 VAC/3 A at 600 VAC Resistive load (N...
...-NO/SPST-NC Load General load Ratings (AC): Non-Inductive load Resistive load (NC): 10 A at 125 VAC/10 A at 250 VAC/10 A at 480 VAC/3 A at 600 VAC Resistive load (N...
...-NO/SPST-NC Load General load Ratings (AC): Non-Inductive load Resistive load (NC): 10 A at 125 VAC/10 A at 250 VAC/10 A at 480 VAC/3 A at 600 VAC Resistive load (N...
...-NO/SPST-NC Load General load Ratings (AC): Non-Inductive load Resistive load (NC): 10 A at 125 VAC/10 A at 250 VAC/10 A at 480 VAC/3 A at 600 VAC Resistive load (N...
...-NO/SPST-NC Load General load Ratings (AC): Non-Inductive load Resistive load (NC): 10 A at 125 VAC/10 A at 250 VAC/10 A at 480 VAC/3 A at 600 VAC Resistive load (N...
...-NO/SPST-NC Load General load Ratings (AC): Non-Inductive load Resistive load (NC): 10 A at 125 VAC/10 A at 250 VAC/10 A at 480 VAC/3 A at 600 VAC Resistive load (N...
...-NO/SPST-NC Load General load Ratings (AC): Non-Inductive load Resistive load (NC): 10 A at 125 VAC/10 A at 250 VAC/10 A at 480 VAC/3 A at 600 VAC Resistive load (N...
...-NO/SPST-NC Load General load Ratings (AC): Non-Inductive load Resistive load (NC): 10 A at 125 VAC/10 A at 250 VAC/10 A at 480 VAC/3 A at 600 VAC Resistive load (N...
...-NO/SPST-NC Load General load Ratings (AC): Non-Inductive load Resistive load (NC): 10 A at 125 VAC/10 A at 250 VAC/10 A at 480 VAC/3 A at 600 VAC Resistive load (N...