| Site Search | Product Search | IA Global Search |
...s Motor Protection from Overload and Phase -loss by Combination with J7KC for up to 2.2 kW (240 VAC) *, 5.5 kW (440 VAC) * Based on JIS C 8201-4-1 Displaying individual registered pr...
...• Switch to both AC and DC with no polarity. • Switch for a wide range of voltages; 19.2 to 264 VAC, 19.2 to 125 VDC. • Switch full- and half-wave rectifier AC loads. • Same sizes and termina...
...value. • Length of 75 mm or less when panel-mounted with a P3G-08 Socket (H3CR-A8E, 100 to 240 VAC, 100 to 125 VDC) • PNP input models available. • Standards: UL, CSA, NK, LR, CCC, EN 6181...
...sions Catalog last update: April 15, 2013 • Wide power supply ranges of High Voltage 100 to 240 VAC/100 to 125 VDC and Low Voltage 24 to 48 VAC/12 to 48 VDC. • ON- and OFF-times can...
...o EN61000-3-2) • Conforms to EMI EN55011 Class B • Applicable to input free voltage: 100 to 240 VAC • Extended DC input voltage range: 80 to 370 VDC * DC input is not subject to EC directiv...
... Dimensions Catalog last update: December 19, 2013 • A wide AC/DC power supply range (24 to 230 VAC/ 24 to 48 VDC) reduces the number of timer models kept in stock. (24 to 230 VAC/VD...
...eting versatile applications. ON Response Time: 15μs, OFF Response Time: 90μs • Use 24-VDC, 100-VAC, and 200-VAC models to connect to devices with different types of outputs. • The 2...
...ations Dimensions Catalog last update: April 3, 2023 • A high switching capacity of 10 A at 250 VAC enables direct load switching. • A sensor is provided to enable immediate application. • So...
...ations Dimensions Catalog last update: December 19, 2013 • Large switching capacity: 5 A at 220 VAC (resistive load). • Easy to handle with DIN rail mounting. • Replace for maintenance withou...
...o the Latest International Standards. Safety and Productivity. • Globalization. Lineup of 400 VAC Servomotors. last update: December 6, 2012...
...cifications Dimensions Catalog last update: June 6, 2013 • Capable of switching 1-A load at 240 VAC or 100 VDC. • Maximum leakage current of 10 μA for OFF output. • Withstand voltage 2,5...
...ril 25, 2017 • Set two time ranges between 1 and 120 s with one Timer. • Models with 240 to 440-VAC power supply added to series. last update: April 25, 2017...
...ineup Specifications Dimensions Catalog last update: April 25, 2017 • AC input type (100 to 240 VAC)/DC input type (24 VDC) with 30 W output allows power supply to large-scale configurations....
...juster and operation selector) • Freely selectable power supply input (24 to 240 VDC, 24 to 240 VAC). (Additional types added to the DC type lineup.) • Models with infrared LEDs are also av...
...near current outpu/Linear current output, Auxiliary output: 4, Power supply voltage: 100 to 240 VAC, Universal inputs, No options, Screw terminal block model E5AC-TCC4ASM-004 Programmable Dig...
...hase loss in three-phase three-wire circuits with one unit. • One SPDT output relay, 5 A at 250 VAC (resistive load). • World-wide power specifications supported by one unit. (Set with a rota...
...hase loss in three-phase three-wire circuits with one unit. • One SPDT output relay, 5 A at 250 VAC (resistive load). • World-wide power specifications supported by one unit. (Set with a rota...
...setting for 3-phase 3-wire or 3-phase 4-wire power supply. • Two SPDT output relays, 5 A at 250 VAC (resistive load). Output overvoltages and undervoltages using separate relays. • World-wide...
...setting for 3-phase 3-wire or 3-phase 4-wire power supply. • Two SPDT output relays, 5 A at 250 VAC (resistive load). Separate outputs possible for overvoltages and undervoltages. • World-wid...
...setting and automatically resetting supported by one Relay. • One SPDT output relay, 5 A at 250 VAC (resistive load). • Output relay can be switched between normally open and normally closed....