| Site Search | Product Search | IA Global Search |
...s Lineup Specifications Dimensions Catalog / Manual / CAD / Software last update: June 15, 2016 Sensing method Retroreflective with P-opaquing and MSR functions Model NPN output E3ZM-B61(-C)/...
https://www.omron.co.id/products/family/1897/specification.html
...sors Standard-distance type DC 3-wire, Pre-wired Models (Standard Cable Length: 2 m) Appearance Sensing distance Output Model Operation mode NO Operation mode NC Shielded M12 2 mm PNP E2V-X2B...
...ions Size M12 M18 M30 Model E2V-X2[][] E2V-X4[][] E2V-X5[][] E2V-X8[][] E2V-X10[][] E2V-X15[][] Sensing distance 2 mm±10% 4 mm±10% 5 mm±10% 8 mm±10% 10 mm±10% 15 mm±10% Set distance 0 to 1.6 ...
https://www.omron.co.id/products/family/1937/specification.html
... Dimensions Catalog / Manual / CAD / Software last update: July 19, 2018 Type Appearance (mm) * Sensing distance (mm) Standard object Min. bending radius (mm) Features Model Limited- reflecti...
...Supplies) Series operation Yes (For up to two Power Supplies; external diodes required.) Remote sensing Supported Remote control Supported Alarm detection indication Yes (color: red) Alarm ou...
https://www.omron.co.id/products/family/1989/specification.html
...ns Dimensions Catalog / Manual / CAD / Software last update: January 5, 2017 Sensors Appearance Sensing method Sensing distance (slot width) Output type Output configuration Model Th...
...ons Catalog / Manual / CAD / Software last update: August 7, 2013 Models EE-SPX303N, EE-SPX403N Sensing distance 13 mm (slot width) Sensing object Opaque: 2.2 × 0.5 mm min. Different...
https://www.omron.co.id/products/family/2630/specification.html
...PBT) Contact Phosphor bronze/gold-plated nickel Weight (packed state) Approx. 55 g Approx. 25 g Sensing distance Threaded Models Detection method Sensing direction Size Model ...
https://www.omron.co.id/products/family/2647/specification.html
...ons Dimensions Catalog / Manual / CAD / Software last update: August 6, 2013 Sensors Appearance Sensing method Con- necting method Sensing distance Operating mode Indicator mode Mode...
...P- C1 EE- SX971P- C1 EE- SX972P- C1 EE- SX974P- C1 EE- SX975P- C1 EE- SX976P- C1 EE- SX977P- C1 Sensing distance 5 mm (slot width) Sensing object Opaque: 2 × 0.8 mm min. Differential...
https://www.omron.co.id/products/family/2716/specification.html
...cations Dimensions Catalog / Manual / CAD / Software last update: September 24, 2012 Appearance Sensing method Output type Output configuration Cable length Model Through-beam type NPN output...
... with a wall thickness of 1 mm that is made of FEP or any other material as transparent as FEP. Sensing object Liquids in pipes (High-viscosity liquids or liquids with floating materials may ...
https://www.omron.co.id/products/family/287/specification.html
...L178, E39-L179 Mounting Bracket: *1 The measurement distance reference position is the Sensor’s sensing surface. Note: When securing the Sensor Head in the Mounting Bracket, insert the screws...
... Software last update: November 5, 2013 Units Sensor Heads Appearance Optical system Beam shape Sensing distance Resolution Model Diffuse reflection type Diffuse-reflective Line beam 1.5 μm Z...
...ion of this distance are that the switch and actuator target marks are on the same axis and the sensing surfaces are exactly parallel condition. OFF to ON distance shows the switch appr...
https://www.omron.co.id/products/family/2989/specification.html
...imensions Catalog / Manual / CAD / Software last update: May 22, 2023 Sensors Appearance Stable sensing distance Model Shielded M5 1.5 mm E2CY-X1R5A 3M 5.4 dia. E2CY-C1R5A-1 3M 8 dia. 2 mm E2...
...are last update: May 22, 2023 Sensors Model E2CY-X1R5A E2CY-C1R5A-1 E2CY-C2A(F) E2CY-V3A Stable sensing distance 0 to 1.5 mm 0 to 2 mm 0 to 3 mm Differential travel 10% max. of ...
https://www.omron.co.id/products/family/3067/specification.html
...de Reader Mounting Bracket (enclosed with Code Reader) FQ-XL Mounting Bracket for highprecision sensing * (sold separately) FQ-XL2 Polarizing Filter Attachment (enclosed with Code Reader) FQ-...
... 2017 and end of March 2019. E3X-MDA Series will be accepted until the end of August 2021. Sensing Distances Threaded Models Sensing method Sensing direction Size Model...
https://www.omron.co.id/products/family/3103/specification.html
...CAD / Software last update: December 20, 2012 Sensors Appearance Connection method Cable length Sensing distance Model NPN output PNP output Pre-wired 2 m ZX1-LD50A61 2M * ZX1-LD50A81 2M * 5 ...