| Site Search | Product Search | IA Global Search |
...- (Q)X7[]12 E2EW- (Q)X12[]18 E2EW- (Q)X22[]30 E2EW- (Q)X6[]12 E2EW- (Q)X10[]18 E2EW- (Q)X20[]30 Sensing distance 7 mm ±10% 12 mm ±10% 22 mm ±10% 6 mm ±10% 10 mm ±10% 20 mm ±10% Setting distan...
https://www.omron.co.id/products/family/3770/specification.html
...E-TX: 100Mbit/s 10BASE-T: 10Mbit/s • Half/full auto-negotiation for each port • Link speed auto-sensing for each port Transmission media 100BASE-TX • Unshielded twisted-pair (UDP) cable Categ...
https://www.omron.co.id/products/family/3777/specification.html
...ssories (Sold Separately) last update: October 1, 2024 E3AS-HL Line beam type Connection method Sensing distance (white paper) (Red light) Model Output NPN output PNP output IO-Link baud rate...
.../ Software E3AS-HL E3AS-F E3AS-L Common to E3AS-HL/F/L series last update: May 26, 2025 E3AS-HL Sensing method Triangulation Model NPN Output E3AS-HL500MN E3AS-HL500LMN E3AS-HL150MN E3AS-HL15...
https://www.omron.co.id/products/family/3779/specification.html
...annot be used. DC 3-wire (Double/Single distance model) Connector Models (Unshielded) Note: The sensing surface of size M30 is light gray. E2E-X[]M[]8-M3/M5 E2E-X[]M[]8-M1 E2E-X[]M[]12-M1 E2E...
...el number. PREMIUM Model E2E NEXT Series (Quadruple distance model) DC 3-wire Shielded *1 Size (Sensing distance) Connection method Body size Opera-tion mode Model PNP NPN IO-Link (COM3) IO-L...
...Quadruple distance model Size M8 M12 M18 M30 Model E2E-X4[]8 E2E-X9[]12 E2E-X14[]18 E2E-X23[]30 Sensing distance 4 mm±10% 9 mm±10% 14 mm±10% 23 mm±10% Setting distance 0 to 3 mm 0 to 6.8 mm 0...
https://www.omron.co.id/products/family/3790/specification.html
...BASIC Model E2EQ NEXT Series (Spatter-resistant Double distance model) DC 3-wire Shielded Size (Sensing distance) Connection method *2 Body size Operation mode *3 Model PNP NPN M8 (2 mm) Pre-...
...ouble distance Models Size M8 M12 M18 M30 Model E2EQ-X2[]8 E2EQ-X4[]12 E2EQ-X8[]18 E2EQ-X15[]30 Sensing distance 2 mm±10% 4 mm±10% 8 mm±10% 15 mm±10% Setting distance 0 to 1.6 mm 0 to 3.2 mm ...
https://www.omron.co.id/products/family/3791/specification.html
... reference only and does not guarantee product lifetime. It is calculated as MTTF D = MTTF × 2. Sensing Distances Threaded Models Sensing method Sensing direction Size Model...
https://www.omron.co.id/products/family/3831/specification.html
...ifications Dimensions Catalog / Manual / CAD / Software last update: March 1, 2022 Sensor Heads Sensing method Appearance Beam shape Sensing distance Laser Class Model Diffuse-reflec...
...e semiconductor laser (650 nm), 1 mW max. Laser class Class 1 (JIS, IEC/EN, GB/T) Class 2 (FDA) Sensing distance *1, *2 Super High-speed Mode (SHS) 30 to 250 mm 2 m 700 mm 400 mm 2 m High-spe...
https://www.omron.co.id/products/family/3849/specification.html
...mber Legend Ordering Information Type Model Water leak detector 61F-WL-CP11-NRA 61F-WL-CP08-NRA Sensing Band Refer to F03-16PE/-16PT/-15/-16PS/-16SF/-16SFC. Sensing Band Protective C...
...ensions Catalog / Manual / CAD / Software last update: October 1, 2024 Standard Model / Sensors Sensing method Appearance Connection method Sensing distance Model NPN output PNP outp...
...ations Dimensions Catalog / Manual / CAD / Software last update: October 1, 2024 Standard Model Sensing method Through-beam Model NPN output Pre-wired E3Z-T61-UL E3Z-T62-UL E3Z-T61A-UL M8 Con...
https://www.omron.co.id/products/family/3919/specification.html
...5): approx. 225 g Actuator (D40A-A2): approx. 25 g *1. Operating distance means the distance of sensing surfaces between switch and actuator. *2. The D40A-S2C015-F and D40A-2C015-F connector ...
https://www.omron.co.id/products/family/3920/specification.html
...log / Manual / CAD / Software last update: March 3, 2025 Spot beam type Connection method Model Sensing distance (Red light) Output NPN output PNP output IO-Link baud rate --- COM3 (230.4 kbp...
...s Lineup Specifications Dimensions Catalog / Manual / CAD / Software last update: March 3, 2025 Sensing method TOF (Time of flight) Model Type Spot beam type Diffused beam type NPN Output E3A...
https://www.omron.co.id/products/family/3926/specification.html
...r Panel, one on each side. Additional E-STOP buttons can be added to the payload structure Rear Sensing Time of flight (TOF) sensors Audible Indicators Two speakers are included. Additional b...
https://www.omron.co.id/products/family/3950/specification.html
...ifications Dimensions Catalog / Manual / CAD / Software last update: September 12, 2022 Sensors Sensing method Appearance Connection method Sensing distance Model NPN output PNP outp...