| Site Search | Product Search | IA Global Search |
...ensor can be installed without a major change in the layout of the production system. Small and light design saves installation space [BEFORE] The production site layout must be significantly...
...tons to achieve both cost reduction and improved click feeling. Revised user interface The L/D (Light on / Dark on) button present on conventional models is eliminated, reflecting customer op...
...the front is improved by a structure where the actual release lever lights and by expanding the light emission area. Color coded stoppers indicate the voltage type Voltage systems are color-c...
...the front is improved by a structure where the actual release lever lights and by expanding the light emission area. Color coded stoppers indicate the voltage type Voltage systems are color-c...
... mm) F440-F C-Mount Smart Camera ¼-20 Camera Mounting Block Kit V440-AM0 Smart Series R-70 Ring Light to F440-F Mounting Bracket Kit V440-AM1 Smart Series R-100 Ring Light to F440-F ...
https://www.omron-ap.com/products/family/3903/dimension.html
...dels and Software Licenses Appearance Description Part Number F440-F, No Optics, 5 MP, Mono, No Light, AutoVISION Sensor F440-FXXXY50M-NNS F440-F, No Optics, 5 MP, Mono, No Light, Au...
... axis adjustment. • High stability with unique algorithm that prevents interference of external light. • Models are available with Laser type and IO-Link type. • UL certification (UL60947-5-2...
...ed by changes in the color and material of the workpieces. The method needs only a low incident light level to perform sensing, so the sensor can detect low-reflective workpieces such as blac...
...rom black polished workpieces (such as the painted surface of a car body), which reflect little light, to metal workpieces, which reflect a lot of light. Wide angle characteristic en...
... mm, evenly illuminating the entire field of view with no motion blur using just the integrated light. Most products in its class require multiple external lights to achieve the same results....
... axis adjustment. • High stability with unique algorithm that prevents interference of external light. last update: December 19, 2013...
... last update: April 19, 2017 • Series includes models that enable switching between dark-ON and light-ON operation. • Response frequency as high as 1 kHz. • Easy operation monitoring with bri...
...ance Output type Output configuration Model Horizontal type Reflective type 1 to 5 mm (Infrared light) NPN output Dark-ON or Light-ON (Selectable) * EE-SY671 Vertical type EE-SY672 *...
... 15 × 15 mm min. Differential distance 0.5 max. (with a sensing distance of 3 mm, horizontally) Light source GaAs infrared LED with a peak wavelength of 940 nm Indicator *1 Light ind...
https://www.omron-ap.com/products/family/444/specification.html
...SPY30[]/40[] NPN/PNP Conversion Connector EE-2002 * * The EE-SX67[] and EESY67[] do not support Light-ON mode. Applicable Photomicrosensors: EE-SX67[]/[]A (Connector Models only), EE-SX47[], ...
...m, and then pull out the Connector. *2. EE-SX67[] and EE-SY67[] are the best used in the light-ON state. *3. The insertion/removal durability and lock strength apply only to the lock m...
https://www.omron-ap.com/products/family/447/specification.html
...screw terminal sockets by combining with push-in plus terminal sockets (PYF-[]-PU) that feature light insertion force and strong pull-out strength to achieve less wiring work. • In addition t...
...screw terminal sockets by combining with push-in plus terminal sockets (PTF-[]-PU) that feature light insertion force and strong pull-out strength to achieve less wiring work. • The standard ...
...he voltage display surface is the same color as the illumination color. The opposite surface is light gray. (For pure white, the entire surface is light gray.) Accessories, Tools,...
... A16L-JB A16L-AB A16L-TB A165L-JB A165L-AB A165L-TB Lamps LED Operating voltage High brightness Light color 5 VDC 12 VAC/VDC 24 VAC/VDC Red A16-5DSR A16-12DSR A16-24DSR Yellow A16-5DSY A16-12...