| Site Search | Product Search | IA Global Search |
...as a 24-VAC/VDC circuit built in. Insert one of the following letters into the box ([]). Symbol Light color R Red Y Yellow G Green Switch Units with Screw-less Clamp Connectors Appearance Cla...
...odel Number Legend (Completely Assembled) Shipped as a set that includes the Operation Unit and light source. List of Sets Illumination Rated voltage Pushbutton color Pushbutton size Terminal...
...L-HA A22L-CA --- Lamp LED Lamp Operating voltage 6 VAC/VDC 12 VAC/VDC 24 VAC/VDC Appearance LED light Model Model Model AC and DC Red A22-6AR A22-12AR A22-24AR Green A22-6AG A22-12AG A22-24AG...
...are exclusively for use with the A22N/M22N series, A22NE series and A30N series. Appearance LED light Rated voltage Model Remarks Red 24 VAC/VDC A22NZ-L-RC These are provided with the complet...
...-CW Blue M22-CA Lamp LED Operating voltage 6 VAC/VDC 12 VAC/VDC 24 VAC/VDC Appearance AC/DC LED light Model AC and DC Red A22-6AR A22-12AR A22-24AR Green A22-6AG A22-12AG A22-24AG Yellow * A2...
... operation (Self-resetting) Alternate operation (Self-holding) Output Lighting Case color Black Light gray Black Light gray SPDT LED 5 VDC A3PJ-90A11-05E(1) A3PJ-90A12-05E(1) A3PJ-90...
...your OMRON representative for details. M2PJ (Rectangular) Single Screen Models Case color Black Light gray Display color symbol LED 5 VDC M2PJ-90A11-05E(1) M2PJ-90A12-05EG R O G W 12 VAC/VDC ...
...9, 2013 • Groove-type Sensor with groove width of 25 mm. • Models are available with one or two light axes. • Models are available with M8 pre-wired connectors. last update: December 19, 2013...
...uororesin. • The unique optical system enables stable detection of almost all wafer-carriers. • Light modulation effectively reduces external light interference. • Utilizes talc-free...
...ications Dimensions Catalog / Manual / CAD / Software last update: September 24, 2012 Small and Light Approximately the same size as a photoelectric sensor, the compact ZX Sensors contribute ...
... distance. Narrow View (Detection Across clearance) • The fine beam prevents false detection of light that is reflected off surrounding objects. Detection without Background Interference • Th...
... possible and exchange frequency will decrease. In addition, LED system, with its highly stable light source, can be turned off when illumination is not needed. So, electricity costs can be r...
...static electricity causes dust to adhere to the surface of the Sensor or Reflector, or when the light emission power drops due to temperature- or time-related changes. Original OMRON ...
...0.4-μm gold plating Fixtures Material Zinc alloy Finish Nickel plated Case PBT resin (UL94V-0), light gray Bushing Rubber O-ring Rubber PCB Glass epoxy board Seal resin Urethane resin (UL94V-...
https://www.omron.co.id/products/family/1913/specification.html
...n with the airflow at a low setting, ionization is completed in approximately 2 seconds. Small, light workpieces are not blown away by the airflow, and static electricity is effectively neutr...
...21 × 32 mm, it uses a coaxial optical system. Even if the sensing object is inclined, reflected light is captured with the coaxial optical system to provide stable detection. IP69K Degree of ...
...Conducted Disturbance: IEC61000-4-6 Immunity Voltage Dip/Interruption: IEC61000-4-11 Case color Light gray (5Y7/1) Degree of protection IP30 (Terminal block: IP20) Weight Approx. 70 g * For r...
https://www.omron.co.id/products/family/201/specification.html
...ed materials or materials with a matt finish, like black rubber often do not reflect sufficient light to maintain a stable measurement. They are also susceptible to the influences of ambient ...
...Response time 100 ms/90% Reproducibility ±1% of reading value Measurement wavelength 8 to 14 μm Light-receiving element Thermopile Emissivity 0.95 fixed Current output 4 to 20 mA DC, Load: 25...
https://www.omron.co.id/products/family/2048/specification.html
...icles are counted by irradiating the incoming airflow with a laser and detecting the scattering light from the particles. *1. Suction rate detected by particle measuring sensor. Suctio...