| Site Search | Product Search | IA Global Search |
...ll Users Smart Tuning Settings [Patented]*5 Automatic Adjustment to Optimum Incident Level Wide Light Intensity Adjustment Range from Transparent Objects to Black Workpieces Wider ...
...scanning enables reading Bar Codes even if they are partially dirty or missing. Resists Ambient Light Interference Operation is possible with ambient illumination of up to 80,000 lx (sunlight...
...sults are provided with the Read OK indicator and buzzer. Aiming [Positioning Function] A guide light lets you easily find the ideal installation position. You can easily and quickly position...
...il, or condensation enters the sensing section, this sensor is not affected by problems such as light scattering, which can occur with optical sensors. You therefore get stable detection even...
...ly check the insertion depth. Bright Indicator for Confirmation from Many Directions The bright light indicator can be checked from up to four directions to enable flexible selection of the i...
...oller, enabling simultaneous inspection of dents and scratches from four directions. Camera and light for high-speed, high-resolution visualization High-resolution 20.4 megapixel camera We of...
... with red LED indicators added to series for easy confirmation of operation. (Set by default to light for non-operation.) • VCTF oil-resistant cables with CE marking. (Applicable only to stan...
...ow Field of View Long-term Stable Detection Even in Dusty Environments The E32-LT11N’s incident light level is approx. 10 times higher than that of the conventional Fiber Units.*1 High power ...
...or visibility. You can quickly and reliably check the PV from wide viewing angles, with natural light or in the subdued lighting condtions. *1. According to OMRON investigation, November. Thr...
...or visibility. You can quickly and reliably check the PV from wide viewing angles, with natural light or in the subdued lighting condtions. *1. According to OMRON investigation, November. Thr...
...or visibility. You can quickly and reliably check the PV from wide viewing angles, with natural light or in the subdued lighting condtions. *1. According to OMRON investigation, November. Thr...
...d to the workpiece. And then the emission power is adjusted to optimize the amount of dispersed light that is received. Stable Detection with Triangulation With triangulation, the workpiece i...
...wire conduit opening design. • Ideal for application in printing machines, forming machines,and light machines. (High Switches with high sealing characteristics, such as WL or D4C Switches, i...
...evices wide variety of safety input devices such as emergency stop switches, door switches, and light curtains can be connected. OFF-delayed safety output models are also available. Simple wi...
...time required for adjustment. Indicators That Are Easy to See from Any Angle Large, easy-to-see light and stability indicators let you easily check operation from any angle. High Usability Re...
...iny, thin, or minute parts Mirror surfaces (inclined or curved surfaces) Omron's, unique, white light confocal displacement sensor provides higher resolution measurements of angled or curved ...
...ck mounting) Snap-in (front mounting) Snap-in (front mounting) Output code number PCB terminals Light gray Black Light gray Black Light gray Black 06 (binary coded decimal) ...
...es Lineup Specifications Dimensions Catalog / Manual / CAD / Software last update: July 6, 2016 Light Is Received over a Wide Range: Enough Even for Glossy Packaging This allows for the stabl...
...es Lineup Specifications Dimensions Catalog / Manual / CAD / Software last update: July 6, 2016 Light Is Received over a Wide Range: Enough Even for Glossy Packaging This allows for the stabl...
...ng) Snap-in (front mounting) Character height 3.4 mm Terminals PCB terminals Output code number Light gray Black Light gray Black 06 (binary coded decimal) --- A7CN-106-1 A7CN-206 A7...