| Site Search | Product Search | IA Global Search |
... axis adjustment. • High stability with unique algorithm that prevents interference of external light. last update: December 19, 2013...
... last update: April 19, 2017 • Series includes models that enable switching between dark-ON and light-ON operation. • Response frequency as high as 1 kHz. • Easy operation monitoring with bri...
...ance Output type Output configuration Model Horizontal type Reflective type 1 to 5 mm (Infrared light) NPN output Dark-ON or Light-ON (Selectable) * EE-SY671 Vertical type EE-SY672 *...
... 15 × 15 mm min. Differential distance 0.5 max. (with a sensing distance of 3 mm, horizontally) Light source GaAs infrared LED with a peak wavelength of 940 nm Indicator *1 Light ind...
https://www.omron.com.au/products/family/444/specification.html
...SPY30[]/40[] NPN/PNP Conversion Connector EE-2002 * * The EE-SX67[] and EESY67[] do not support Light-ON mode. Applicable Photomicrosensors: EE-SX67[]/[]A (Connector Models only), EE-SX47[], ...
...m, and then pull out the Connector. *2. EE-SX67[] and EE-SY67[] are the best used in the light-ON state. *3. The insertion/removal durability and lock strength apply only to the lock m...
https://www.omron.com.au/products/family/447/specification.html
...screw terminal sockets by combining with push-in plus terminal sockets (PYF-[]-PU) that feature light insertion force and strong pull-out strength to achieve less wiring work. • In addition t...
...screw terminal sockets by combining with push-in plus terminal sockets (PTF-[]-PU) that feature light insertion force and strong pull-out strength to achieve less wiring work. • The standard ...
...dels and Software Licenses Appearance Description Part Number F440-F, No Optics, 5 MP, Mono, No Light, AutoVISION Sensor F440-FXXXY50M-NNS F440-F, No Optics, 5 MP, Mono, No Light, Au...
...he voltage display surface is the same color as the illumination color. The opposite surface is light gray. (For pure white, the entire surface is light gray.) Accessories, Tools,...
https://www.omron.com.vn/products/family/1101/dimension.html
... A16L-JB A16L-AB A16L-TB A165L-JB A165L-AB A165L-TB Lamps LED Operating voltage High brightness Light color 5 VDC 12 VAC/VDC 24 VAC/VDC Red A16-5DSR A16-12DSR A16-24DSR Yellow A16-5DSY A16-12...
...as a 24-VAC/VDC circuit built in. Insert one of the following letters into the box ([]). Symbol Light color R Red Y Yellow G Green Switch Units with Screw-less Clamp Connectors Appearance Cla...
...odel Number Legend (Completely Assembled) Shipped as a set that includes the Operation Unit and light source. List of Sets Illumination Rated voltage Pushbutton color Pushbutton size Terminal...
...L-HA A22L-CA --- Lamp LED Lamp Operating voltage 6 VAC/VDC 12 VAC/VDC 24 VAC/VDC Appearance LED light Model Model Model AC and DC Red A22-6AR A22-12AR A22-24AR Green A22-6AG A22-12AG A22-24AG...
...are exclusively for use with the A22N/M22N series, A22NE series and A30N series. Appearance LED light Rated voltage Model Remarks Red 24 VAC/VDC A22NZ-L-RC These are provided with the complet...
...-CW Blue M22-CA Lamp LED Operating voltage 6 VAC/VDC 12 VAC/VDC 24 VAC/VDC Appearance AC/DC LED light Model AC and DC Red A22-6AR A22-12AR A22-24AR Green A22-6AG A22-12AG A22-24AG Yellow * A2...
... operation (Self-resetting) Alternate operation (Self-holding) Output Lighting Case color Black Light gray Black Light gray SPDT LED 5 VDC A3PJ-90A11-05E(1) A3PJ-90A12-05E(1) A3PJ-90...
...your OMRON representative for details. M2PJ (Rectangular) Single Screen Models Case color Black Light gray Display color symbol LED 5 VDC M2PJ-90A11-05E(1) M2PJ-90A12-05EG R O G W 12 VAC/VDC ...
...9, 2013 • Groove-type Sensor with groove width of 25 mm. • Models are available with one or two light axes. • Models are available with M8 pre-wired connectors. last update: December 19, 2013...
...uororesin. • The unique optical system enables stable detection of almost all wafer-carriers. • Light modulation effectively reduces external light interference. • Utilizes talc-free...